All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product MMA
MMA
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.

Product MMCX Connector Series
MMCX Connector Series
The MMCX (Micro-Miniature Coaxial) product series is a micro-miniature version of the MCX. It has the all features of the MCX series, including 50 Ω impedance with a broadband capability of DC to 6 GHz and secure, fast and easy snap-on/ snap-off coupling, and a wide range of available connectors. However, MMCX connectors have a smaller footprint than the MCX series.

Product Mobile Communication
Mobile Communication
Bernd Richter enables reliable soldier communication with up to 18 interconnection cables for devices like radios, GPS, and batteries. 360° shielding minimizes interference, while overmolding and potting provide IP protection and pull strength up to 1000N. Breakaway connectors enhance safety in high-stress battlefield conditions.

Product Mobile Device Antennas
Mobile Device Antennas
Amphenol offers market-leading expertise in the design and production of antennas for wireless devices. Our single and multi-band solutions cover all wireless bands: USGSM, GSM, PCS, DCS, UMTS, GPS, CDMA, DVB-H, Bluetooth, WLAN, WiMAX, and 802.11a, and 802.11b/g.

Product Modbus Vibration Transmitters for Process Monitoring
Modbus Vibration Transmitters for Process Monitoring
Optimized for process control and monitoring, the field-configurable iT301 simplifies connecting an accelerometer, piezovelocity sensor, or dual output vibration and temperature sensor to a PLC, DCS, or SCADA system. It has two mappable 4-20 mA outputs, one NC/NO relay, and is MODBUS/RS485 enabled for compatibility with existing plant infrastructure.

Product Model 113B28 General Purpose Pressure Sensors for High Frequency
Model 113B28 General Purpose Pressure Sensors for High Frequency
PCB 113B28 pressure sensors use a quartz sensing element to measure shock wave, blast and explosive events. The primary application is measurement of free-field air blast resulting from explosions or muzzle blast. Other applications include pulsations, noise detection, high intensity acoustics, closed bomb combustion studies, and explosive component performance (e.g detonators, explosive bolts).

Product Model 176A07 High Temperature Pressure Sensors
Model 176A07 High Temperature Pressure Sensors
PCB manufactures high temperature and cryogenic pressure sensors for rocket motor and gas turbine testing. When mounted to an engine combustor, the hazardous area certified 176A07 dynamic pressure sensor provides continuous reliable combustion dynamics data monitoring to help control instability, which can damage components in the combustion chamber and downstream equipment.

Product Model 66162ANZ1 Two-Wire ICP® Embeddable Accelerometers
Model 66162ANZ1 Two-Wire ICP® Embeddable Accelerometers
PCB’s 66162ANZ1 accelerometer includes built-in signal conditioning microelectronics for straightforward operation and seamless connectivity to data acquisition systems. Applications for vibration and shock measurements to 5,000 g include shock and impact detection of packages or components and bearing and gear mesh vibration measurements for predictive maintenance and condition monitoring.

Product Model 72 Endevco Surface Mount High Shock Sensors
Model 72 Endevco Surface Mount High Shock Sensors
The Endevco model 72 series are low mass accelerometers suitable for SMT mounting. The accelerometers are intended to be used in a wide range of acceleration, vibration, and shock applications from 2,000 to 60,000 g's. They are ideally suited for embeddable on-board shock recorders, and for ordnance fuze, safe and arm applications. This accelerometer is ideal for measuring long duration shocks.

Product Model 8530BM8 and 8530BM9 Endevco Miniature Piezoresistive Blast Pressure Sensors
Model 8530BM8 and 8530BM9 Endevco Miniature Piezoresistive Blast Pressure Sensors
Endevco miniature piezoresistive blast pressure sensor models 8530BM8 and 8530BM9 feature fast rise times for shock wave and blast pressure measurements. They have a high output for excellent signal-to-noise ratio and measure both static and dynamic pressure. Endevco pressure sensors feature excellent linearity, high shock resistance, and high stability during temperature transients up to 200°F.

Product Model EX357E92 High Temperature Charge Mode Accelerometers
Model EX357E92 High Temperature Charge Mode Accelerometers
PCB Piezotronics model EX357E92 is a hazardous area certified accelerometer for vibration testing of aircraft gas turbine engines, industrial turbines, rocket propulsion systems, and exhaust systems. UHT-12™ is a proprietary crystal designed for more accurate, lower noise measurements at elevated temperatures without pyroelectric noise spikes (up to 1400 °F).

Product Modular Cable Assemblies - RJE1Y Series
Modular Cable Assemblies - RJE1Y Series
RJE1Y cable assemblies are offered in a variety of colors, lengths, and boot styles with speeds up to 25 Gigabit Ethernet. The RJ45 plugs have injection-molded kinks to protect the cable and wire. There are three main strain relief styles: non-booted, bubble boot, and latch boot. The boot offers protection to the locking tab on the RJ45 plug which prevents it from being damaged.

Product Modular Jack - Right Angle - High Speed
Modular Jack - Right Angle - High Speed
Our Right Angle High-Speed line of modular jacks (1 to 10Gb/s) meet Cat5e, Cat6, and Cat6A specification performance levels per EIA-568-C.2. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Product Modular Jack - Right Angle - Standard Speed
Modular Jack - Right Angle - Standard Speed
Our Right Angle Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Product Modular Jack - RJ45
Modular Jack - RJ45
Amphenol FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card.

Product Modular Jack - Rugged
Modular Jack - Rugged
Rugged RJ Panel Mount connector IP67 Sealing. Ruggedized RJ connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard RJ plugs.

Product Modular Jack - Vertical - High Speed
Modular Jack - Vertical - High Speed
Our Vertical High-Speed line of modular jacks (1 to 10Gb/s) meet Cat5e, Cat6, and Cat6A specification performance levels per EIA-568-C.2. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Product Modular Jack - Vertical - Standard Speed
Modular Jack - Vertical - Standard Speed
Our Vertical Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Product Modular Outdoor Cabinets
Modular Outdoor Cabinets
Modular Series Cabinets are pad mount enclosures that offer the ultimate in flexibility and scalability for outdoor enclosure deployments. Multiple standard bays can be mixed and matched into a multitude of different configurations to suit a specific application. Additional bays can be ordered separately at a later date to be added in the field to accommodate growth.

Product Modular Pipe Clamps
Modular Pipe Clamps
These Amphenol Air LB France’s pipe clamps allow the perfect fixing of hydraulic pipes on structure (tangential or on-axis alignment). Multiple versions are available, including conducting version. They are closed and fixed on structure by screws.

Showing 1361 to 1380 of 2,145 items