All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product OCTIS™ - Accessories
OCTIS™ - Accessories
ACCESSORIES FOR OUTDOOR I/O INTERCONNECT Accessories to the OCTIS™ I/O connectors and cable assemblies range from dust caps, EMI caps, tubing, and shield-cages to receptacle bulkhead coding with seals. They enhance the usability and protection of the connector system. Also lengths of tubing for fiber cable termination protection can be customized.

Product OCTIS™ - Hybrid Connectors and Cable Assemblies
OCTIS™ - Hybrid Connectors and Cable Assemblies
OCTIS™ I/O connectors and cable assemblies on a hybrid interface promote bother signal and power transmission over Cat 5e cable in outdoor and harsh environments like Remote Radio Units and small/macro cells. It offers lightning protection, EMI shielding, and is field-installable.

Product OCTIS™ - Optical Solutions
OCTIS™ - Optical Solutions
OCTIS offers a range of optical solutions meeting ever increasing bandwidth requirements. SFP version is interoperable with all types of SFP/SFP+ ports and suitable for high data rate applications over long lengths. QSFP version offers enhanced bandwidth (4X SFP/SFP+).

Product OCTIS™ - Power Connectors and Cable Assemblies
OCTIS™ - Power Connectors and Cable Assemblies
OCTIS™ I/O connectors and cable assemblies using Amphenol's PwrProfile® interface promote high power transmission in outdoor and harsh environments like Remote Radio Units and small/macro cells. It offers lightning protection, EMI shielding, and is field-installable. The transceiver is held outside the telecom box helping to save on board space and bettering the thermal distribution prospects.

Product OCTIS™ - RJ45 Connectors and Cable Assemblies
OCTIS™ - RJ45 Connectors and Cable Assemblies
OCTIS™ I/O connectors and cable assemblies using the RJ45 standard interface promote Ethernet-friendly signal transmission in outdoor and harsh environments like Remote Radio Units and small/macro cells. It offers lightning protection, EMI shielding, and is field-installable.

Product OCTIS™ - Signal Connectors and Cable Assemblies (Metral® HDXS)
OCTIS™ - Signal Connectors and Cable Assemblies (Metral® HDXS)
OCTIS™ I/O connectors and cable assemblies using Amphenol's Metral® HDXS interface promote signal and PoE++ transmission over Cat 5e and 6 cables in outdoor and harsh environments like Broadband Wireless Access. It offers lightning protection, EMI shielding, and is field-installable.

Product Octomax 1G26 Contacts
Octomax 1G26 Contacts
A new generation of Ethernet contacts compatible with Size 8 quadrax cavities for D38999, EN3645, EN4165 connectors. It's the right choice for ethernet Cat 5e and AFDX applications. One Octomax 1G26 is equivalent to two quadrax. It fits in a standard size 8 quadrax cavity. The contacts are available in crimp and PC Tails version.

Product Octonet Contacts
Octonet Contacts
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.

Product OCuLink Connector
OCuLink Connector
G14 Series OCuLink connectors are internal and external Small Form Factor PCIe connectors and cables optimized for the client and mobile market segments, while suitable for various datacom, consumer, and industrial applications. The OCulink standard, which is 85Ω version, accommodates SAS 4.0 (24Gb/s) and PCIe 4.0 (16Gb/s) signaling needs and enables optical and copper technology to coexist.

Product Oil Pressure Sensors
Oil Pressure Sensors
Oil pressure sensors provide a curve of the oil pressure and can thus be used to dynamically adapt engine parameters to driving situations in order to save fuel and optimize performance.

Product Oil Pressure Switches
Oil Pressure Switches
Oil pressure switches in many designs and for different pressure ranges are used to monitor the oil pressure in internal combustion engines. FEP offers decades of experience in development and series production in this field. Optional diagnostic capability of our oil pressure switches enables the detection of fault conditions such as line breakage or short circuits.

Product OLST Technology (Optimized Local Surface Treatment)
OLST Technology (Optimized Local Surface Treatment)
OLST Technology (Optimized Local Surface Treatment) combines the advantages of light metals – low weight, easy workability, etc. – with the advantages of copper, such as corrosion resistance, the property of being soldered, special features for electrical purposes.

Product Omega Clamps
Omega Clamps
Omega Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an over-mold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.

Product Omni-Path Copper Cable Assemblies 100G
Omni-Path Copper Cable Assemblies 100G
The Omni-Path verified DAC copper cables, are offered to address the needs of the majority of the inter-cabinet & short-reach intra-cabinet cable connections while minimizing cable bulk & cable routing issues, up to 4 meters using 30AWG cable. Longer-length cables up to 6 meters also maximize the length of copper. These longer cables use 26AWG high-performance bulk cable.

Product OneG Series RJ45 High-Speed Connectors - RJE7H
OneG Series RJ45 High-Speed Connectors - RJE7H
The RJE7H series of 1x1 Tab Down CAT5e jack connectors is one of the top-selling OneG series connectors from Amphenol. With a low profile, no-shield, and no-LED the connector aims to extend the application capability to suit a wide range of Communications, Storage, Consumer, Home, Industrial, and Medical markets.

Product Optical Hub Cabinets
Optical Hub Cabinets
Optical Hub Cabinets provide fiber distribution to subscribers from a compact, environmentally protected outdoor terminal. The OHC series supports fusion, pre-terminated and field terminated feed and drop fibers. These PON terminals have space for multiple splitters for incremental growth. They may be pad, pole, or wall-mounted for placement flexibility.

Product Optik-D
Optik-D
"The Optik-D™ fibre-optic connector solution is for designers who need to terminate optical cable in harsh or challenging environments. It is an ARINC 801 conforming fibre-optic connector designed to be used with the Positronic Combo D-Subminiature family. Optik-D is more cost-effective than D38999 or ARINC 600-based systems and is compatible with ARINC 801 products from other manufacturers.

Product Optron Hybrid DS
Optron Hybrid DS
Amphenol Fiber Systems International (AFSI) offers the Optron line of circular, hybrid (fiber optic/ electrical) connectors using proven M28876 technology. The high-precision engineered polymer insert provides optical performance superior to that of other hybrid connectors, particularly in high channel count configurations.

Product OSFP
OSFP
Amphenol's OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 high-speed channels. The OSFP footprint is optimized for signal integrity performance and built for use in high-speed serial applications. The connector is enhanced for low crosstalk and has ground commoning for resonance dampening. It is also designed for 1U applications.

Product OSFP Cable Assemblies
OSFP Cable Assemblies
mphenol is leading the industry in OSFP cable development. Our Electronics Products ʻProduct of the Yearʼ award-winning OSFP (Octal Small Form Factor Pluggable) cable assemblies are compatible with 25G/lane channel NRZ up to 224G/lane channel PAM4 signaling protocols that allow the cables to deliver aggregate bandwidths of 200G, 400G, 800G, and 1.6T per cable assembly.

Showing 1461 to 1480 of 2,145 items