Fiber Optic Connectors

TFOCA-XBT® Expanded Beam Connectors
Amphenol Fiber Systems International’s TFOCA-XBT4® incorporates expanded beam technology into the proven TFOCA-II® connector form factor. The TFOCA-II® physical contact connector is the standard fiber optic connector for the US Army, designed for and proven in the harshest of military and industrial applications.

THDM Series
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.THDM is modular, allowing multiple combinations of fiber types to be used in the same connector.

TVOP
New generation TVOP uses the proven 38 999 or derivated shell, and the standard termini (Ø 2.5 mm) which is designed to provide high reliability performance and cost effectives solutions for outdoor and indoor applications.

XFP 10G Transceivers
XFP 10G optical transceivers include SR, LR, ER, ZR and support Duplex, BiDi, CWDM, and DWDM solutions. They adopt an LC interface and are compatible with IEEE802.3ae, XFP MSA, and other standards. XFP 10G optical transceivers have the characteristics of low power consumption, small size, and high speed. They are most commonly used in Transmission, Storage Area Networks, and other environments.