Other Connectors

X
Product Ethernet Military Switch RES-SCE-AC-8US
Ethernet Military Switch RES-SCE-AC-8US
Amphenol’s RES-SCE-AC -8US is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.

Product Ethernet Military Switch RJSML-8US1/8UG1
Ethernet Military Switch RJSML-8US1/8UG1
Amphenol offers an unmanaged Ethernet switch with 8-gigabit ports RJSML-8UG1. The switch can withstand a variety of extreme conditions. Whatever the situation - high temperatures, extreme shocks & vibrations, dust particles, or even liquid immersion- there is a solution available.

Product Ethernet Military Switch RJSMLAC-8MG-CAPS
Ethernet Military Switch RJSMLAC-8MG-CAPS
Amphenol’s RJSMLAC -8MG-CAPS is a MIL-STD Fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSMLAC-8UG-CAPS
Ethernet Military Switch RJSMLAC-8UG-CAPS
Amphenol’s RESMLAC -8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple-speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.

Product Ethernet Military Switch RJSML-MG7F3G
Ethernet Military Switch RJSML-MG7F3G
Amphenol offers a 10-port managed Ethernet switch RJSML-MG-7F3G. The switch can withstand a variety of extreme conditions: whatever the situation - high temperatures, extreme shocks and vibrations, dust particles, or even liquid immersion there is a solution available.

Product EX Hermetic
EX Hermetic
EX HAZLOC certified Hermetic connector for Equipment holding pressure from the back thanks to the glass to metal technology. ATEX, IECEx, and EAC certified for Zones 1,2,21, and 21. II 2G Ex db llC T6/T5/T4 Gb. II 2D Ex tb IIIC T85°C/T95°C/T135°C Db IP66/68. Ta = -60 ˚C to +55 ˚C. Capable of handling extreme pressure up to 200 Bars. ​

Product Field-Wireables Connectors
Field-Wireables Connectors
Valve Connectors, M8 Connectors, M12 Connectors, RJ45 Connectors, RJ45 Module Carrier

Product Filtered Connectors
Filtered Connectors
EMI and EMP filters can be implemented into all Amphenol Canada connectors. Planar capacitors and diodes can provide the protection that your sensitive electronics require. Filtering can be on lines or select lines. Arinc 600, 404, & M83527 = 485 series. M83733 = 458 series M24308 = 308 series or FD308 series M83513 = M13 series

Product Griplet® Miniature IDC Connector
Griplet® Miniature IDC Connector
RELIABLE CONNECTION AND EASE OF INSTALLATION FOR WIRE-TO-BOARD TERMINATIONS FCI Basics Griplet® Miniature IDC Connector offers a robust solution for miniature IDC wire-to-board connections. Its low profile and compact design make Griplet® an ideal connector where space is tight and ease of installation is important.

Product Hybrid Connectors
Hybrid Connectors
For certain applications on auxiliary units, we offer combined power and signal interfaces in one component. This combination reduces the assembly and sealing effort and thus saves space, costs, and time.

Showing 41 to 50 of 79 items