Rectangular Connectors

X
Product NETBridge+® Automotive Ethernet Connector System
NETBridge+® Automotive Ethernet Connector System
USCAR-2 COMPLIANT AUTOMOTIVE ETHERNET CONNECTORS. NETBridge+® Automotive Ethernet Connector System is designed for automotive applications and can transmit up to 100Mb/s and 1Gb/s according to IEEE 100BASE-T1 and 1000BASE-T1 and will be upgraded to 10Gb/s. These Automotive-grade Ethernet Connector Systems use single pair cables to transmit data. NETBridge+® is developed according to USCAR-2.

Product Next-Gen ARINC 600
Next-Gen ARINC 600
The NextGen Arinc 600 is available in PCB tail or press-fit options. The stamped and formed contact is a lighter weight and lower-cost option to the standard contact without compromising functionality. The stamped and formed is available for size 22 contacts and as well as a size 8 quadrax press-fit. A 400 contact size 2 Arinc will be 25% lower weight and 25% lower cost.

Product PRM Series™ Panel Rack Mount
PRM Series™ Panel Rack Mount
Amphenol Sine Systems’ PRM Series™ (Panel Rack Mount) Connectors, available in both Plugs and Receptacles, are a quick-connect power connector solution for use in panel rack mount network applications. Our quick-connect design enables denser installations, faster deployments, and upgrades.

Product R27
R27
The Amphenol R27 Series is a robust rectangular connector designed to meet or surpass all the requirements of MIL-DTL-83527 and EN 3682. This series is particularly well suited for military and commercial aircraft applications in harsh environments. Connectors, shells, inserts, termination modules, and contacts are sold separately or as full assemblies. Can be filtered. See our 485 series.

Product R39 - Rectangular 38999
R39 - Rectangular 38999
Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically engineered for a changing world. • Rectangular for space savings • Low profile • High density 127 position inserts or mixed inserts with power, RF, or fibre-optic available • Blind mate • Rugged • Uses same contacts as standard 38999

Product R58
R58
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.

Product Rack and Panel Connector
Rack and Panel Connector
Brush Rack and Panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s proven B3 contact.

Product Rectangular
Rectangular
Positronic rectangular series connectors come with standard & high-density versions and are best for rack & panel applications or for applications with direct current, low-frequency analog, or digital high-speed data. Select products are certified to MIL-DTL-28748 and SAE AS39029.

Product RFM
RFM
Blind mate modular floating rack connector. NF F 61-032 qualified product.

Product RFM Power
RFM Power
Blind mate modular floating rack with high voltage contacts.

Showing 51 to 60 of 76 items