Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.
DIN Power
DIN 41612 CONNECTORS WITH MEDIUM AND HIGH POWER CONTACTS
Amphenol has consolidated the DIN 41612 series manufacturing, adding the DIN Power range, thereby offering Power connectors along with the wide range of standard DIN connectors. The DIN Power connectors are preferred in applications that require particularly robust connectors or higher currents up to 15 A.
Discrete Magnetic Series
SUPPORTS 10/100T, 1GT, 2.5G, 5G, AND 10G TRANSMISSION SPEEDS WITH 2 & 4 PAIR POE UP TO 140W
The Discrete Magnetic Series can offer a variety of products that can support 10/100T, 1GT, 2.5G, 5G & 10G transmission speed. It supports 2 & 4 pair PoE up to 140W. Configurations of both through-hole and SMT type are available for soldering process application.
DisplayPort 2.1 Connector
DISPLAYPORT SUPER HIGH RESOLUTION VIDEO/AUDIO INTERCONNECT SOLUTION
Amphenol DisplayPort is a scalable system capable of delivering 1, 2, or 4 lanes of high-definition video at a maximum of 20Gb/s per lane. DisplayPort also supports 16K superior resolution with 80Gb/s bandwidth.
DLP® Sockets
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.
DL Series
DL Series are highly reliable circular connectors (wire soldering type) approved by TUV satisfying European safety standards and UL standards. They feature IP67 class water and dustproof, when mated, and a protective earth circuit with first mate break grounding contacts. They are ideal for use in machine tools, robots, and other industrial machines.
DSFP 56G PAM4 SMT Connector
DSFP SMT Connectors offer dual high-speed lanes operating at 28Gb/s NRZ and 56Gb/s PAM-4 for a 50G & 100G aggregated bandwidth solution. It has additional 2 pins compared to the SFP/SFP+ family, which enables it to have a second high-speed channel with an identical connector form factor. The DSFP shares the same unique mating interface and EMI cage dimensions as the whole range of SFP/SFP+ cages.
D-Sub Cable Connectors
Amphenol's D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in telecommunications, data, consumer, industrial, military, instrumentation and medical.
D-Sub Connectors
Amphenol India M2000 series D sub connectors are MIL qualified & listed in QPL, Product meets the requirement of MIL-DTL-24308, M2000 series D sub subminiature Rack & Panel type connectors with a polarized shell having pin & socket machined contacts which provide high reliability & Density for the connectors.
D-Sub Connectors
Amphenol LTW D-Sub connectors are developed in 5 different standard housing fit for standard/high-density pin contact & sealed for ingress protection up to IP68. The features are connectors interface meet ANSI / B93.55M-1981, Idiot-proof alignment key design【Quick Guide: https://amphenolltw.com/down.php?supp_download=93】
Dsub Custom Specials
DSUB CONNECTORS FOR CUSTOM APPLICATIONS
Amphenol has proven capability to work with customers and develop special product extensions to meet their custom applications. This can be to meet special polarization requirements, fitment to their special panel cabinets, extra standoff to meet the height requirements, assemblies for cable application, etc.
D-Sub Dual Port Connectors
DUAL PORT D-SUBMINIATURE CONNECTORS
Contact thickness options of gold flash, 15µ", and 30µ"
Up to 500 mating cycles
Various pin counts to choose from
Stacked configuration
D-Sub Economy Range Board-Mount Connectors
Amphenol's D-Sub Economy Range Board-Mount Connectors are proven solutions designed to meet less demanding applications while meeting all their design requirements. These connectors have a guaranteed durability of 50 mating cycles. Board connectors are available in straight and right angle versions, while cable connectors are available in solder bucket and crimp styles.
D-Sub High Density Board-Mount Connectors
Amphenol's D-Sub High Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces. The high-speed, power, assembly and mechanical packaging expertise, aids in getting the signals out of the box at optimal cost and performance, while accommodating up to 78 positions in standard shell sizes.
D-Sub High Density Connectors
HIGH DENSITY D-SUBMINIATURE CONNECTORS
Available in various sizes up to 78 positions
Endures temperatures up to 260°C
High density terminations include rear release crimp and solder cups for cable side, and Dip straight or R/A for board side
Tray packing available as standard and tube on request
D-Sub Hybrid Connectors
HYBRID D-SUBMINIATURE CONNECTORS
Mating interface according to MIL C24308
Current rating of 7.5A for signal and 40A max. for power
Endures temperatures up to 260°C
Contact resistance less than 5mOhms
Up to 18 configurations of Signal, Power, and Coax contacts
Machined signal contacts are fixed in the insulator
D-Sub MicroTCA Connectors
Amphenol's D-Sub MicroTCA Connectors are power module I/O interconnects for 48V applications designed in accordance with TCA specifications. The concept is based on the single-shell Delta D design, and power contacts handle up to 24A. PCB connectors are proposed in traditional Solder-to-board and Pin-in-Paste versions for optimized applied cost. The connector's compact footprint allows for more space ...
D-Subminiature High Power Series
75A HIGH POWER CONTACTS WITH CRIMP, SOLDER BUCKET, AND PCB TERMINATIONS
Amphenol's D-Subminiature connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer, Industrial...
D-Sub Pin-in-Paste Connectors
Amphenol's D-Sub Pin-in-Paste Connectors are now available in Pin-in-Paste (Through Hole Reflow) versions in standard and compact form factors.
Pin-in-Paste technology (PiP) allows the use of Through Hole product in SMT manufacturing processes. The connectors use high temperature thermoplastic that can withstand reflow soldering temperatures up to 260°C to facilitate PiP soldering.