Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product M Series Metric Circular Connector
M Series Metric Circular Connector
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers. 【Quick guide: https://amphenolltw.com/down.php?supp_download=100】

Product M-Series™ 112Gb/s PAM4 BGA Mezzanine Connector
M-Series™ 112Gb/s PAM4 BGA Mezzanine Connector
56GB/S-112GB/S HIGH-SPEED MEZZANINE BGA CONNECTOR SYSTEM Leveraging well-established technologies, including an industry-leading Ball Grid Array (BGA) design, this connector offers a superior self-aligning and self-leveling solution. It incorporates a next-generation differential pair contact design, enabling exceptional performance of up to 56Gb/s NRZ and 112Gb/s PAM4.

Product M-Series™ VR 56Gb/s PAM4 BGA Mezzanine Connector
M-Series™ VR 56Gb/s PAM4 BGA Mezzanine Connector
Leveraging proven technologies, including an industry-leading BGA design, this connector system offers a solution that provides superior self-aligning and self-leveling capabilities. This product incorporates a next-generation differential pair contact design, enabling impressive performance of up to 56Gb/s for both PAM4 and NRZ applications.

Product MS Threaded Connectors
MS Threaded Connectors
MS series connectors have a threaded coupling mechanism designed to meet requirements of MIL-DTL-5015 specifications. These connectors are designed considering various industrial application needs. But due to its features like low-cost environmental sealed connectors, they are used in other applications such as Mass transportation, Entertainment & Geophysical.

Product mTACh Miniature 2-Channel Fiber Optic Connector
mTACh Miniature 2-Channel Fiber Optic Connector
AFSI offers a high-performance, dual-channel hermaphroditic fiber optic connector, ideally suited for the energy, broadcast, and military markets. The mTACh connector is rugged yet compact. It is designed for use in tight spaces yet durable enough for applications requiring multiple mating cycles and harsh environments.

Product MVC Medium Voltage Connector
MVC Medium Voltage Connector
MVC is a rugged Medium Voltage connector coupler optimal for mining, construction, or Oil and Gas market. MVC 600V, 8KV, or 15KV cable couplers use the patented RADSOK technology increasing the current 20 to 30% compared to std contacts.

Product N2 Series
N2 Series
N2 series connectors are used in the lighting industry. The handle is easy to operate, convenient, and quick wiring, suitable for the connection of 0.2-4mm2 solid wire or 0.2-2.5mm2 multi-strand wire.

Product N3 Series
N3 Series
N3 series terminal with easy operation handle design can realize fast connection and maintenance. It can be connected with a solid wire of 0.14~4mm² and multi-strand wire of 0.2~4mm², and the current is up to 32A.

Product N5 Series
N5 Series
N5 series direct plug type quick connection terminal, suitable for single hard wire direct plug connection, easy and efficient operation. The products can be used in lighting line connection, household and factory small power line temporary wiring, and other fields.

Product N6 Series
N6 Series
Pitch: 6.35mm Poles: 2P-20P Part Number: N6xx30000000G Voltage Rating: 600V Current Rating: 30A Wire Range: 10-24 AWG Wire Strip Length: 10.5mm Withstanding Voltage: 2.2KV

Product Neptune
Neptune
NEPTUNE® is an IEC and UL® Listed amperage ratings include 30A, 60A, 100A, 150A, and 200A options, with 3, 4, and 5 contact options available. NEPTUNE series is a major improvement over the existing power connectors used in the market today. NEPTUNE offers a significant weight, space, and mounting footprint reduction over our competition.

Product NeXLev® 12.5Gb/s High Density BGA Mezzanine Connector
NeXLev® 12.5Gb/s High Density BGA Mezzanine Connector
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts. NeXLev features data rates up to 12.5Gb/s.

Product NMEA 2000 Connectors
NMEA 2000 Connectors
Amphenol LTW NMEA 2000 Connector System is specifically designed to meet NMEA 2000 protocols and standards. The IP68-rated family of multi-port, standard and metric circular connectors, sensor and actuator cables, and elbow joints are ideal for connecting marine electronic equipment and display units within ships and boats. Quick guide: https://amphenolltw.com/down.php?supp_download=101

Product NMEA Certified - NMEA 2000 Push-Pull Connectors
NMEA Certified - NMEA 2000 Push-Pull Connectors
Amphenol LTW has launched the PUSH PULL version to the NMEA 2000 Connector. With a unique technology patent, the PUSH PULL connector is 100% truly backward compatible with all female M12*1.0 sockets and has audible feedback function【Video: https://youtu.be/01vNTmWleXU?si=kM6tF-yQjnaAl8X7】【Quick Guide: https://amphenolltw.com/down.php?supp_download=101】

Product NQ - SMT Type Terminal Block For LED Lighting
NQ - SMT Type Terminal Block For LED Lighting
NQ adopts a compact design, which is space-saving. It can be used to connect LED strip lights.

Product NR & NL - Spring Clamp Pluggable Terminal Blocks
NR & NL - Spring Clamp Pluggable Terminal Blocks
NR & NL has been optimized for small installation space conditions, with double wire connections and compact structure, and with an operating lever for fast connection. Pluggable connection design, easy maintenance.

Product N-Type Connector Series
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.

Product NU & NS - Pin-Plugs Pluggable Terminal Blocks
NU & NS - Pin-Plugs Pluggable Terminal Blocks
NR & NL adopts a compact design and uses push-in connection technology for solid wire. They are applied to smart home controllers.

Product NZ - High Current Spring Clamp Terminal Block
NZ - High Current Spring Clamp Terminal Block
NZ adopts spring-cage technology, the patented structure design could buffer the impact of lever operation, and the wiring is convenient and fast. There are with jumper slot type and without jumper slot type for your option.

Product OCP 48V BarKlip® BK150 IO
OCP 48V BarKlip® BK150 IO
OCP 48V COMPATIBLE POWER CABLE ASSEMBLY FOR OPEN COMPUTE IT GEAR POWER DISTRIBUTION ARCHITECTURE Amphenol's OCP 48V compliant Barklip® BK150 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards and provide a convenient method of distributing up to 150A per contact between busbars, cables, and circuit boards.

Showing 501 to 520 of 743 items