Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Rib-Cage® Board-To-Board
Rib-Cage® Board-To-Board
Rib-Cage® connectors provide optimal precision and reliability at a competitive commercial cost. With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards for use in applications with shock and vibration. This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.

Product Rig-Lok Vortex
Rig-Lok Vortex
RIG-LOK is a Single Pole, dual finger proof, metal connector that delivers high power thanks to the 19mm RADSOK technology. This connector can be terminated with cable from 4/0 up to 777MCM. Its through-shell conductivity between components allows grounding terminated to be conducted from gland to next connection with good EMI properties.

Product Rig-Power
Rig-Power
Rig-Power Single Pole connectors are the standard of the industry for top drive interconnects. Featuring RADSOK® high amperage contact technology which uses the high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.

Product Rising Clamp System
Rising Clamp System
This series is practical PCB terminal blocks that utilize the rising principle of metal housing and are also provided with two main features of compact construction and firm connection in design. Conductors with cross-sections from 0.08mm² to 35mm² can be connected, with spacing from 2.54mm to 15.0mm available. Product design in line with IEC/EN60998, IEC/EN60947, UL1059, CSA C22.2 No.158, etc.

Product RJ11 Modular Jack Connector
RJ11 Modular Jack Connector
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and data equipment to a telecommunications carrier in single-line telephones. FCI Basics RJ11 is designed to meet Category 3 (Cat 3) cable performance. Cat 3 cable features a 10Mb/s transfer rate and supports a transmission speed of 16MHz.

Product RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
The RJ45 IP6X Rectangular Push-Pull connector and cable solution provides Cat5E Ethernet connectivity using the IEC 60603-7 mating interface, and full sealing to IP65, IP66 and IP67 specifications. Intended for use in industrial Ethernet applications requiring additional environmental protection, it is suitable for any indoor and outdoor rugged/harsh environments.

Product RJ45 Waterproof Connector - High Speed Modular Connector
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【 Quick Guide: https://amphenolltw.com/down.php?supp_download=106】

Product RJF 544
RJF 544
RJF 544 allows you to use an Ethernet Class D / Cat 5e connection for 10 BaseT, 100 BaseTX, or 1000 BaseT networks in harsh environments. With the patented RJStop® system you can use a standard RJ45 cordset in a protective composite plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!

Product RJF Cat5e, Cat6, Cat6A (New Cat6A version)
RJF Cat5e, Cat6, Cat6A (New Cat6A version)
RJF Cat6A allows you to use an Ethernet Class Ea / Cat. 6A connection for 10 BaseT, 100 BaseTx, 1000 BaseT, or 10 G BaseT up to 500 MHz networks in harsh environments. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!

Product RJF RB
RJF RB
Ethernet RJ45 connection system for industrial harsh environment.

Product RJF TV ATEX Zone 2 versions
RJF TV ATEX Zone 2 versions
Explosion-proof Ethernet solutions for Zone 2 that are low-power non-sparking connectors.

Product RJF TV Cat5e, Cat6, Cat6A – Reduced flange receptacle
RJF TV Cat5e, Cat6, Cat6A – Reduced flange receptacle
Derived from standard RJF TV, Reduced Flange RJF TV is ideal for applications where small dimensions and lower weight are critical in harsh environments. RJFTV Reduced flange receptacle is available in Cat5.e, Cat.6 and Cat6A. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids.

Product RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet RJ45 connectors
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet RJ45 connectors
RJFTV allows you to use an Ethernet Class D/Cat. 5e/Cat6/Cat6A connection for10 BaseT, 100 BaseTx or 1000 BaseT networks in harsh environments. The connectors are sealed against fluids and dust (IP68) and shock, vibration, and traction resistant. It's easy to implement since no cabling operation in the field or tools are required.

Product RMM
RMM
The Rectangular Modular Micro connector series utilizes a .0787" (2mm) center-to-center contact spacing and is designed to work in harsh and difficult applications. Rectangular Modular Micro offers both crimp and PCB type terminations that can work interchangeably with each other.

Product RMT Relay Sockets
RMT Relay Sockets
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), the Amphenol Air LB France's RMT relay sockets (H400 & H600 models) are widely used by European train manufacturers and signaling equipments manufacturers. Also available: clamping carrier blocks (for Diodes)

Product RMT Relay Sockets in A.R.C Material
RMT Relay Sockets in A.R.C Material
Adaptation device between a Relay and a Cable harness (fast-on tabs connection), this Amphenol Air LB France's range of Relay sockets (H400 & H600 models) are in A.R.C material (Amphenol Rail Compound), a new material specifically designed to meet or exceed the most demanding international exigencies in the field of Rail & Mass transit, and perfectly suited for Cold environment applications.

Product RNJ - Rack & Panel
RNJ - Rack & Panel
Rack & Panel Blind Mate connector for harsh environments.

Product ROK
ROK
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.

Product Rotaconnect® Rotatable Board-to-Board Connector
Rotaconnect® Rotatable Board-to-Board Connector
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.

Product RotaSense™ 2 Position Temperature Sensor Connector
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.

Showing 601 to 620 of 743 items