Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
VG96912 - SJT
Lightweight scoop-proof bayonet.
VHDM-HSD™
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.
VHDM®
Amphenol's VHDM® connector's modular format and breadth of components provide unmatched design flexibility. VHDM® can be combined with VHDM-HSD™ to incorporate both single-ended and differential signaling within the same connector. VHDM® derivatives provide an upgrade path to 25 Gb/s with backward mate compatibility to allow for scale as needed.
VITA 66.5 RF/Fiber Hybrid Connectors
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
VITA 66.5 RF/Fiber Hybrid Connectors
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.
VITA 67.3 Aluminum Connectors
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
VPX 3U 5-Slot ½ Size ATR Backplane
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.
VPX Optical and Coax Backplane (VITA 66 & 67)
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules.
Features:
-multiple guiding features for blind mate
-support industry standard MT ferrules up to 24 fibre optic channel per MT
-rugged durability to chassis, payload cards
-interoperability
Waterproof IP67/68 Rated RF Connectors
Sealed IP-rated RF interconnect products are designed to prevent dust and water ingress while offering a secure and reliable connectivity solution for designs where connectors may be exposed to less desirable environmental conditions.
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.
WireLock®
WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.
Wire Protector System
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.
WQ-15
Applied to Smart Home - Thermostat.
Compatible with PCB sockets, providing a variety of wiring methods.
Socket with tenon fixed can be provided for matching.
WTB BMI Fan Connectors
Amphenol's wire-to-board fan connectors come with Blind-Mate Interface. The 1.25mm pitch wire-to-board connectors meet a maximum of 2.8A/pin current carrying capacity, whereas the 2.00mm pitch wire-to-board connectors meet a maximum of 5.3A/pin and the 2.54mm pitch wire-to-board connectors meet a current-carrying capacity of maximum 5.5A/pin. These connectors come with a cable side terminal crimping
XA Series
Pitch: 6.35mm/8.60mm
Poles: 1P-12P
Voltage Rating: 300V/600V
Current Rating: 30A/30A
Wire Range: 10-24 AWG
Wire Strip Length: 11-12mm
Withstanding Voltage: 2.0KV/2.2KV
XCede® Backplane Connector
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS
The Xcede® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.
XCede® HD
XCede® HD product leverages the same core technologies as standard XCede® series. Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical. XCede® HD product family includes XCede® HD, XCede® HD Plus and XCede® HD2 supporting various data rate up to 56Gb/s with backward compatibility.
XD Series
Pitch: 5.0mm
Poles: 2P-12P
Part Number: XDxx70500000G
Voltage Rating: 300V
Current Rating: 8A
Wire Range: 14-26 AWG
Wire Strip Length: 8-9mm
Withstanding Voltage: 1.6KV