Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product BTFW Floating Board To Board
BTFW Floating Board To Board
The BTFW Series is a floating board-to-board connector system consisting of plugs and receptacles with two rows of staggered contacts on 1.00mm (0.039in.) centerlines. This connector system is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination, such as audio-video (AV) and navigation systems in automobiles.

Product Cable Glands
Cable Glands
This series of commercial cable glands with Metric and PG threads, IP65, IP67, and IP68 rated, Nylon or Nickel plated brass, threaded termination. With PG entry threads ranging from PG7 through PG48, Metric threads range from M12 x 1.5 through M64 x 7 and a standard operating temperature from -20°C to +105°C.

Product Cable Joiner & FICX Connectors
Cable Joiner & FICX Connectors
Amphenol LTW’s Cable Joiner was designed and developed for simple, quick and reliable cable interconnections. It is available in several options to meet various cable O.D. and wire sizes. It also meets the latest requirements for locking protection【Quick guide: https://amphenolltw.com/down.php?supp_download=91】

Product CA Series - Connectors
CA Series - Connectors
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. These connectors offer enhanced reliability even under extreme conditions.

Product Ceres Circular Connector
Ceres Circular Connector
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.

Product Chameleon®
Chameleon®
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.

Product charge|mate
charge|mate
The charge|mate series represents an innovative and comprehensive product family specifically developed to meet the demands of modern DC charging in electromobility. It includes both CCS2 and MCS charging cable variants and is designed for operators and users of charging infrastructure who place the highest value on performance, safety, durability, and ease of maintenance.

Product Circular Multiport Connection System
Circular Multiport Connection System
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves. This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.

Product Class L Connectors
Class L Connectors
Heavy-duty cylindrical connector for higher Amperage requirements suitable for Military & Industrial application, The rigid configuration & control assures correct interconnection of an electrical circuit for maximum safety & reliability. Connectors are QPL qualified & meet the requirement of the MIL-DTL-22992 military standard.

Product cLGA® Chip-to-Board Socket
cLGA® Chip-to-Board Socket
HIGH PERFORMANCE, LOW COST CHIP-TO-BOARD APPLICATION The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high performance, low cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention and ruggedness.

Product Clincher™ Flex Connectors
Clincher™ Flex Connectors
Amphenol's FCI Basics Clincher™ 2.54mm pitch connector family include single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry. Contacts are pre-loaded to connector housings enabling mass termination to unprepared cable. The "clinch" cable termination provides gas-tight, contamination-free four contact points to each conductor.

Product CMB
CMB
This series, a commercial MIL-DTL-26482, Series 1 solder contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product Coaxial Inserts
Coaxial Inserts
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables.

Product µCom 10 Gb+
µCom 10 Gb+
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.

Product Combo-D
Combo-D
Positronic Combo-D connectors are a combination of signal and power and are part of the D-sub family. Combo-D connectors are used in military, communications, space, industrial, and medical applications. These connectors are available in various performance levels for the best cost/performance ratio.

Product ComboLock® Wire-to-Board Connector System
ComboLock® Wire-to-Board Connector System
ComboLock® is a compact, hybrid wire-to-board connector system that saves space, allows for simpler assembly and simpler cable management. The connector system offers a hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an active latching feature. The connector has nominal current carrying capacity of 10A/pin max. for power and 1.5A/pin max. for signal.

Product ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
HYBRID AND HIGH SPEED SOLUTION The ComboStak® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak® 0.50 mm combines existing, BergStak® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak® 0.50 mm provides high signal and current density with a wide range of stack heights.

Product ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
HYBRID AND MEDIUM POWER SOLUTION ComboStak® and PowerStak® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.

Product COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
400POS 0.635MM PITCH COM-HPC Amphenol has developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights. COM-HPC is a PICMG sponsored open standard for a family of high performance computer modules targeting the embedded computer space. We have developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.

Product Compact Combo Connectors
Compact Combo Connectors
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.

Showing 161 to 180 of 743 items