Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product R49 & R24 Rubber Series
R49 & R24 Rubber Series
The R49/R24 series are single-pole high load connectors manufactured in market-leading synthetic self-lubricating thermoset rubber. The design enables the quick, safe and secure connection of AC and DC power in the most demanding of environments. Housings and couplers and manufactured in high-grade aluminum and feature snap action ‘vibration safe’ locking mechanisms.

Product R58
R58
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.

Product Rack and Panel Connector
Rack and Panel Connector
Brush Rack and Panel connector series utilizes Amphenol’s durable and reliable B3 contact system in a rugged, non-floating Rack and Panel connector. Included in this series are digital and power/digital “hybrid” insert arrangements. The hybrid series utilizes Amphenol’s high-performance RADSOK® power contacts along with Amphenol’s proven B3 contact.

Product (Radio Frequency Connectors) RF Connectors
(Radio Frequency Connectors) RF Connectors
Amphenol LTW's RF connector (radio frequency connector) is an electrical connector designed to work at radio frequencies in the multi-megahertz range. RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA【Quick guide: https://amphenolltw.com/down.php?supp_download=105】

Product RADSOK R8S
RADSOK R8S
HV/HP contact with a new design. Asymmetric socket contact for Automotive and Industrial applications. Several connection possibilities and sizes are available. Produced by a precision and price optimized stamping and bending process.

Product RADSOK® | High Power Connectors
RADSOK® | High Power Connectors
Electric and electronic applications require increasingly more energy. Traditional connection technologies are often not able to fulfill these requirements. Amphenol offers RADSOK - a new generation of high-power contacts. The hyperbolic contact geometry offers many advantages such as contact coverage of up to 65%, absorption of vibrations as well as superior durability of the contact element.

Product RADSOK® PGY™
RADSOK® PGY™
This series, utilizing RADSOK® socket contact technology for right angle power-to-board application, compact footprint, metal square, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 5.7mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Product RADSOK® PowerBlok™
RADSOK® PowerBlok™
This series, utilizing RADSOK® socket contact technology for power-to-board backplane application, compact footprint, thermoplastic square, press-fit high power connector. With three sizes ranging from 2.4mm, 3.0mm, and 3.6mm contact sizes and up to 70 amps possible with a standard operating temperature from -40°C to +125°C.

Product RADSOK® PowerBlok™ WTB
RADSOK® PowerBlok™ WTB
This series, utilizing RADSOK® socket contact technology for power-to-board two-point contact terminals application, low profile compact footprint, metal square, press-fit high power connector. With two sizes, 2.4mm and 3.6mm contacts and up to 70 amps possible with a standard operating temperature from -40°C to +105°C.

Product RADSOK® SMT RADSERT™
RADSOK® SMT RADSERT™
This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.

Showing 1021 to 1030 of 1,289 items