Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product HS-Lok Push-Lock Connectors
HS-Lok Push-Lock Connectors
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating. The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】

Product HTC
HTC
The HTC Series is designed to meet the requirements of MIL-DTL-83723, EN2997, and Rolls-Royce ESC standards. They are available in Stainless Steel qualified to ESC15 & 16 are in Titanium qualified to ESC20 & 21. The Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical.

Product HU & PF - Pluggable Type Terminal Blocks
HU & PF - Pluggable Type Terminal Blocks
Pitch: 5.08mm Poles: 2P-8P Voltage Rating: 300V Current Rating: 15A Solid Wire: 12-26 AWG Stranded Wire: 16-26 AWG Withstanding Voltage: 1.6KV

Product HVBI
HVBI
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.

Product HVCO GB/T
HVCO GB/T
HVCO GB/T Connectors are all compliant with GB/T 20234.1/2/3 standards.

Product HVCO IEC
HVCO IEC
HVCO IEC/CCS2 connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.

Product HVCO SAE
HVCO SAE
HVCO SAE/CCS1 connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.

Product HVDC
HVDC
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps

Product HV/EV Connectors and Components China / Asia
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.

Product HVLock® High Voltage Platform
HVLock® High Voltage Platform
MODULAR, RELIABLE, AND COMPACT SOLUTION The BMS consistently tracks the charge/discharge activities of the battery pack and monitor cell voltages. The HVLock® High Voltage Platform is a wire-to-board connector of specific design, which will optimize the performance and size to fit OEM's application needs in 4.50mm pitch with a nominal current carrying capacity of 3A.

Showing 651 to 660 of 1,289 items