Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.

Product MGT-5015 Reverse Bayonet Coupling
MGT-5015 Reverse Bayonet Coupling
An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. Termination options include crimp, solder, PC tail, threaded, or custom-designed bus bars. Upgraded socket contacts include the RADSOK and Temper-Grip socket contacts, which carries more current than a standard contact at higher temperatures.

Product MHV Connector Series
MHV Connector Series
MHV (Miniature High Voltage) connectors are bayonet locking interconnects used for high voltage applications up to 5000 volts. They are similar in size, but not designed to mate with the BNC interface.

Product Micro-Bayonet
Micro-Bayonet
This series, a small footprint, lightweight, high contact density, stamped & formed crimp contact, IP54 rated metal bayonet coupling, signal connector. With three insert arrangements ranging from 7 to 15 contacts per connector and up to 3 amps possible with a standard operating temperature from -40°C to +125°C.

Product Micro Cool Edge NF1/NGSFF 0.50mm Connectors
Micro Cool Edge NF1/NGSFF 0.50mm Connectors
Micro Cool Edge NF1/NGSFF 0.50mm is a new small form factor card edge connector designed for enterprise and data center SSD (Solid State Drive) servers. It supports NF1/NGSFF (Next Generation Small Form Factor) which can double storage capacity and enable front side service within server systems compared to the M.2 standard.

Product Micro-D
Micro-D
Amphenol micro connectors provide small inter-connect solutions, which will meet or exceed the requirements of the Mil-DTL-83513 for both Mil style and commercial products. Can be filtered. See our M13 series. Custom solutions can easily be engineered to ensure exact performance in any application.

Product Micro HDAS
Micro HDAS
Micro HDAS is the 1.27mm pitch connector based on existing HDAS technology. Smaller, lighter, and just as strong, this miniature connector is used in board-to-board or board-to-cable applications. Offering a crimp version, Micro HDAS can be used in harnesses from panel to board when used with an I/O 38999 connector.

Product Micro-Miniature (SMPM / SMPS) RF Terminations
Micro-Miniature (SMPM / SMPS) RF Terminations
Amphenol SV Microwave’s subminiature RF/coaxial terminations are installed at the end of a bus or transmission line to prevent signals from reflecting back. These devices are used to prevent electrical interference and are available in ½ watt power handling.

Product Micro-mini (SMP/SMPM) Solderless PCB Connectors
Micro-mini (SMP/SMPM) Solderless PCB Connectors
SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current miniature interface configurations include our SMP and SMPM series.

Product Microphone Plugs and Jacks
Microphone Plugs and Jacks
Microphone plugs and jack used in military and commercial helmets and headsets. They are rugged and high-quality. Two or three-pin configurations are available with a locking mechanism. Switching and combination options are available.

Showing 781 to 790 of 1,289 items