Search Results for çakma airpods pro 2
Panel Antennas 766.65.12.00 - AMPHENOL PROCOM
The 760/766 series of UHF Panel antenna has been designed for TETRA / UHF Trunked Radio applications, offering a stable performance an PIM specification over a wide bandwidth. Available in VPOL and XPOL formats, the main housing of the antenna is made from corrosion resistant marine grade aluminium.
Combiners - upgrade.amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Dipole Antennas S.1-380-470 - AMPHENOL PROCOM
A UHF Center Fed Dipole antenna for PMR/Trunked Radio applications. Multiple dipoles can be mounted on a tower and connected with a phasing harness to form a high gain, stacked array. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions.
Marine Antennas CXL 70-5C/... - AMPHENOL PROCOM
CXL 70-5C/… is a 5 dBd, vertically polarized, omnidirectional base station and marine antenna, which covers within 350 - 620 MHz band in 9 models. The antenna is provided with our “C” universal fixation bracket made of epoxy-coated, seawater resistant aluminium. The accompanying U-bolts and fittings are made of stainless steel.
Marine Sensing Solutions - Airmar
Our innovative, paddlewheel, ultrasonic and electromagnetic sensors deliver technology options for any vessel. The new Gen2 paddlewheel delivers the most sensitive start up speed of any paddlewheel product on the market. Explore our DST options for the option that fits your sailing style.
Whip Antennas DFA 2/70-Z/... - amphenolprocom.com
Stainless steel Z-mount with ball-joint and wing screw whip-fastening system. Simple mounting exclusively with access from the outside. Models with roof thickness from 2 mm to 7.5 mm mounting from the inside. Z-mount: FME-connection (supplied without cable). ZP4-mount: Permanently attached 4 m cable terminated with FME-connector. DFA 2/70-Z/...
Omni Antennas CXL 2-5SL/... - AMPHENOL PROCOM
CXL 2-5SL/… is a vibration-proof, lightweight, slim-line, corrosion-resistant, modern style base station antenna. The antenna is provided with our type "SL" (Slim Line) mast mount, which is a multipurpose mounting tube made of non-corrosive aluminium.
Omni Antennas CXL 2-5HD/... - AMPHENOL PROCOM
CXL 2-5HD/… is a vibration-proof, lightweight, slim-line, corrosion-resistant, modern style base station antenna. CXL 2-5HD/... Models within the 148 - 172 MHz range. Max. Input Power.
4G/5G Omni Mobile Antennas ProShotG - AMPHENOL PROCOM
The ProShotG antenna, a Shot Glass Style Omni Mobile Antenna, is engineered to provide wideband coverage across a broad frequency range of 617 - 7200 MHz. This makes it suitable for 2G/3G/4G and 5G networks, WiFi 6E and WiFi 7 networks, as well as IoT and M2M applications, among others.
Marine Antennas MA 2-1 MR - amphenolprocom.com
This marine VHF antenna is designed especially for mounting at the masthead of sailboats. The dimensions have been kept as small as possible to reduce weight, wind load and cost. Despite the small dimensions the efficiency is very high, and the antenna is fully capable of handling the full 50 W of output power from typical marine VHF transmitters.
Compact Combiners PRO-ISO-PHY-TETRA-S2 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S2 has improved isolation between the ports more than 62 dB - and lower insertion loss. The use of high-quality system components such as highly selective helical duplex filters and high-performance isolators provides high isolation and secure communication.
Hybrid Combiners PRO-PHY150-2 - AMPHENOL PROCOM
Better utilization of good antenna position. Two antennas on the same transmitter or receiver. Combining two signal generators. The only combining option with very small Tx-Tx frequency spacing. 30 W load supplied (other loads or no load as option). Max. Input Power.
Brackets and Mounts 3202078/68 - AMPHENOL PROCOM
Fixed coupler clamp for 1 29/32" pole. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated.
PRO-RPS-2-GPS-N
Passive receiver power splitter. Large frequency range: 1500 MHz to 1650 MHz. High isolation between outputs: > 20 dB. spectrum analyzer and GPS-receiver on the same coaxial cable. N-female on all ports. (Other connector types on request). Several DC-pass options available (see ordering designations). Max. Input Power.
Compact Combiners PRO-MCU380-EXT-2-REV - AMPHENOL PROCOM
The PRO-MCU380-EXT-2-REV combiner provides the possibillity of connecting upto two TETRA extended band radio heads or radios into one common antenna. The PRO-MCU380-EXT-2-REV works in the full Tetra extended band Rx low 380-386.5 MHz & Tx high 390-396.5 MHz (i.e. the reverse (REV) Tetra Tx/Rx band).
Cavity Combiners PRO-CAV450-5 - AMPHENOL PROCOM
Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more.
Cavity Combiners PRO-CAV150-2 - AMPHENOL PROCOM
Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more.
Marine Antennas CXL 2-1/... - AMPHENOL PROCOM
Marine Antennas CXL 2-1/... Base Station and Marine VHF Antenna. This base station and maritime VHF antenna is developed for use on board ships as well as on masts and thanks to the 1” revolving nut mounting system it can be mounted in the mast, in the auxilliary mast as well as on the cross-beam.
Band Pass Filters BPF 2/4-... - AMPHENOL PROCOM
The BPF 2/4-... is adjustable over the range 144 - 175 MHz. Very compact due to use of helical resonators. Careful choice of materials ensures reliable performance over a wide temperature range.
Whip Antennas ML 2-XR - AMPHENOL PROCOM
Black-chromed, conical stainless steel whip. Elegant transition between whip and mounting surface due to slim-line mount. 30° tiltable whip. Ideal for installation on the narrow strip on rear wing between trunk lid and side of car. Stainless steel X-mount with M6-thread whip-fastening system.