Search Results for đề vfao 10
32-Channel 10G Rugged Ethernet Switchbox - Amphenol Aerospace
Amphenol’s Rugged 32 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 32 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
Centaur ExaMAX for Military | Centaur ExaMAX for Military 85 ohms ...
Centaur ExaMAX for Military I/O cable assembly and connector solutions
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Model 642A00 4-20 mA Output Velocity Sensor Installation and Operating ...
20 5.00 g rms 10.0 g rms . PAGE 7 SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-10 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
NTC Type FP07 - amphenol-sensors.com
B 10 32.3 240 k to 360 k B 11 35.7 360 k to 820 k B 12 38.1 820 k to 13 M B 13 45.0 1.3 M to 3.3 M B 14 48.1 3.3 M to 6.8 M B 15 56.5 6.8 M to 10 M D 16 75.6 - D 17 81.0 - Resistance vs temperature characteristics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each thermobead
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
radsok-power-connectors-catalog-amphenol-industrial
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
Model 3743G1110G Accelerometer, VC, 10g, triaxial, differential, screw ...
Model 3743G1110G Accelerometer, VC, 10g, triaxial, differential, screw mount, integral M8 connector Installation and Operating Manual For assistance with the operation of this product,
RT0W01210SNHEC Square Flange Receptacle, Female, with O-ring Seal and ...
RT0W01210SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 10 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 12. $0.00. Sealed Metal Bayonet Coupling Connector. PART NUMBER: RT0W01210SNHEC. Datasheet: View / Download 3D Model: View/Download. 10. Circular. 67. 5.
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Dim. in mm Name Title - Amphenol Australia
3 PLC `0.10 ANGLES `3~ Notes: 1. Electrical Specifications: - Meets EIA/TIA-568-B.2 Cat.5e Specification - Contact Resistance: 20mOhm max. - Insulation Resistance: 500MOhm min. @ 100 VDC - Current Rating: 1.2A max. at 25~C - Working Voltage: 100 VDC - DWV: 1000 VDC/60s Contact to Contact, 1500 VDC/60s Contact to Metal Shell
Amphenol AMAO Product Compliance - Environmental Engineering
February 10, 2015 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 97-3106A-20(621)(0850) YES SHELL COMPONENTS, PACKAGED N/A ...
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
66280.idw - pcb.com
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
D D C C B B A A - amphenol.com.au
`0.10 ANGLES `3~ Notes: 1. Electrical Specifications: - Meets EIA/TIA-568-B.2 Cat.5e Specification - Contact Resistance: 20mOhm max. - Insulation Resistance: 500MOhm min. @ 100 VDC - Current Rating: 1.2A max. at 25~C - Working Voltage: 100 VDC - DWV: 1000 VDC/60s Contact to Contact, 1500 VDC/60s Contact to Metal Shell
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
pt06a-10-6s(027) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: