Search Results for şüpheli link sorgulama
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
MET005602413011 | Mini Cool Edge 0.60mm | Amphenol
Amphenol is one of the leading manufacturers of Cool Edge Connectors. Contact us today for more details of Mini Cool Edge 0.60mm Connector, Part Number MET005602413011
type | Amphenol Global Search | Amphenol
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard.
Overview - amphenol-ns.com
027-0000-6400 4" x 6" CableLinks, Single Link, Yellow 027-1000-4211 2" Rack Mounting Bracket, Adjustable Bracket for CableLinks . Adapters: CableLinks to Overhead Express Off-Ramp . Part Number Description . 027-2000-6415 6" CableLinks Adapter to Overhead Express Off-Ramp
XP-85B1-02DA | SR -25G | Amphenol
Amphenol XGIGA 25G SR was designed with high-reliability VCSEL technology, can support up to 28 Gbps Data rate, support link length of 70m links on OM3 or 100m links on OM4 multimode fiber. Compliant with SFP+ MSA, SFF 8472
Technical Support - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Contact us for technical support or find 2D/3D CAD, instructions, crimp tool recommendations, temperature rise, derating, and more in our downloads.
ExtremePort Z-Link | High Speed IO | Amphenol
Amphenol introduces the SFF-TA-1002 standard solution - ExtremePort™ Z-Link, which is a 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4, and allowing much greater signal path
Connectors | Products - Amphenol
The RESMLAC -28MG is compatible with all the newest military industry network protocols for redundant link topology, security, multicast, and management requirements. Amphenol SOCAPEX
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
VITA46.11 Tier 1 compliant IPMI solutionfor sensor, link state, health, BIT, and other reporting to chassis managers. It also supports redundant IPMB interfaces and IPMB fast modes. FEATURES • Dual 32-channel Ethernet switch chips, capable of speeds up to 50G
Martec
Martec provides interconnection solutions from concept to supply. We design and develop solutions in partnership with our clients. Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connections is critical, such as gas-tight barriers or high-pressures differentials.
Amphenol RF AUTOMATE Product Series Solutions Guide
%PDF-1.4 %âãÏÓ 300 0 obj > endobj xref 300 36 0000000016 00000 n 0000001971 00000 n 0000002085 00000 n 0000003156 00000 n 0000003206 00000 n 0000003318 00000 n 0000003900 00000 n 0000004246 00000 n 0000004464 00000 n 0000004728 00000 n 0000004842 00000 n 0000004980 00000 n 0000005235 00000 n 0000005811 00000 n 0000006398 00000 n 0000020811 00000 n 0000033372 00000 n 0000033621 00000 n ...
Europe - Amphenol-BSI Ltd
Amphenol BSI Ireland The Mill Enterprise Centre Newtown Link Road Stagreenan Drogheda Co. Louth A92CD3D Ireland. Phone: +353 41 9806971. Sweden. Amphenol TCS Knarrarnasgatan 7 Kista SE-16440 Sweden. Phone: +46 8 522 91 849. Amphenol BSI Ltd. The Mill Enterprise Hub Newtown Link road Greenhills, Drogheda
PowerLink HV USA Cable - Amphenol TPI (ATPI) - tpil.com
Introducing, PowerLink HV USA, our latest high-performance high-voltage cable, proudly made in the USA by Amphenol TFC, engineered to meet the demands of modern electric and hybrid vehicles, as well as industrial applications for harsh environments. Designed and tested to meet ISO 19642-5 and ISO 19642-9 standards, our cable offers maximum voltage ratings of 1000VAC and 1500VDC, with an ...
Ant™ Combination Antenna - PCTEL
Thanks for your interest on the 72488-1 and 72488-L1. Both products have reached end of life (EOL). Click on the link below for the replacement options. Replacement Part: 710737. Contact us for additional questions:
By Product Name - Amphenol CS
ExtremePort™ Z-Link ; EazyPwr Connectors ; F. 0.21mm Super Low Profile FPC connector ; 0.30mm FPC Connectors - F14D/F13S Series ; 0.40mm Fine Pitch Floating Board-to-Board ; 0.40mm Pitch FFC/FPC – F21L Series
G64V34312HR | Overpass - Extremeport Z-Link | Amphenol
Amphenol is one of the leading manufacturers of Wire To Board connector. Contact us today for more details of Overpass - Extremeport Z-Link connector, Part Number G64V34312HR.
Cool Express Link™ EDSFF E3 1C & 2C PCIe - Amphenol CS
Amphenol's Cool Express Link™ features EDSFF E3 2C Hybrid Orthogonal Press-fit PCIe ® Gen 5/6 Cable Connectors for high-performance AI and ML computing.
OverPass™ - LinkOver - Amphenol CS
micro-LinkOVER™ Surface Mount Direct to PCB Symbol. Amphenol CS. About Us; Careers; Sitemap; Support. Contact Us; Live Chat; Distributor; Amphenol CS Sales Offices
95278-101A12LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 95278-101A12LF.
Reimagining the Future of Data Computing with Compute Express Link (CXL ...
Compute Express Link (CXL) is emerging as a pivotal technology in addressing the performance demands of artificial intelligence (AI), high-performance computing (HPC), and big data applications.