Search Results for ам-4-r3
RP-TNC Jack 4-Hole Flange 50 Ohm | 122385RP
RF Connector RP-TNC Jack 4-Hole Flange 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
F-Type Right Angle PCB Jack Through Hole 75 Ohm | 222128-10 - Amphenol RF
RF Connector F-Type Right Angle PCB Jack Through Hole 75 Ohm
Model 646B10 4-20 mA Output Accelerometer Installation and Operating Manual
4-20 mA Output Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E
spy gatherings starting with in | Amphenol Global Search | Amphenol
Contact us today for more details of Quickie ® IDC Connector, part number 66564-816 LF. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless steel or composite with several finish options.
HDLC Series Connector Assemblies
3/4 Turn Reverse Bayonet Coupler Provides easy mating and disconnecting, with a positive locking indent to prevent against accidental uncoupling. Performance Characteristics IP67 Connector Operating Temperature: -55°C to 125°C Mil-Spec MIL-C-26482 Series 1 Assemblies
ATHP062S25EL-S1-BLK 2 Position EMC Plug with High Voltage I - Amphenol Sine
ATHP062S25ELB-S2-BLK 2 Position EMC Plug with High Voltage Interlock Loop, B Key, 4.8-5.8mm Cable Range, Black. Contacts ordered separately. REQUEST A QUOTE. ATHP062S25ELC-S1-BLK 2 Position EMC Plug with High Voltage Interlock Loop, C Key, 6.5-7.5mm Cable Range, Black. Contacts ordered separately.
SMB PCB Through Hole Right Angle Plug 50 Ohm | 142142-10 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Plug 50 Ohm
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
4.1-9.5 Panel Mount Jack 4-Hole Flange 50 Ohm | 332101 - Amphenol RF
4.1-9.5 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 332100 4.1-9.5 Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm 332120 4.1-9.5 Straight Clamp Plug 3/8-inch Helical Corrugated 50 Ohm 332114
Pwrblade ULTRA Connector System | Power Solutions | Amphenol
PwrBlade® ULTRA's design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal.
C091 31F012 100 2 - M16 Female cable connector with internal
12 contacts, silver plated, 4-6mm cable diameter. Contacts included. Comparable to PN# 99-5130-75-12 . C091 31F012 100 2 - M16 Female cable connector with internal strain relief and metal locking ring. 12 contacts, silver plated, 4-6mm cable diameter. Contacts included. Comparable to PN# 99-5130-75-12.
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY B DCN 54652 06/24 ...
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7032-6354-6356 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
Contact - CONEC
CONEC Corporation 307-2233 Argentia Road Mississauga, ON L5N 2X7 CANADA Tel.: +1 905 790 2200 Fax.: +1 905 790 2201 [email protected] www.conec.com
CONNECTOR PIN DESIGNATION SCALE 5X - pcb.com
4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii ...
Global Leader in the RF/Microwave Industry | SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 50 0000000016 00000 n 0000001517 00000 n 0000001614 00000 n 0000001898 00000 n 0000002024 00000 n 0000006298 00000 n 0000010628 00000 n 0000013666 00000 n 0000016587 00000 n 0000019398 00000 n 0000019530 00000 n 0000022707 00000 n 0000022834 00000 n 0000025731 00000 n 0000028875 00000 n 0000028944 ...
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Model CAL250 | PCB Piezotronics
Model CAL250:Class 1 acoustic calibrator with 1 in opening and output of 114 dB re 20 uPa at 251.2 Hz. Includes ADP019 adapter for 1/2 in microphones and
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm ...
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized