Search Results for ам-4-r3
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Industrial enclosures - wilcoxon.com
• NEMA 4/4X and IP66 ratings • Customizable cable access holes • 55% more interior space • Increased noise immunity • Lifetime warranty READY WAIT ERROR FEATURING Industry-first data ready light for more reliable and efficient data collection. info@wilcoxon.com buy.wilcoxon.com +1 (301) 330-8811
D15S13B4GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount, Input Output Connector, Signal 15 way Socket Right Angle Solder Europe standard, 200 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 2.4mm PCB thickness
SMP, SMPM and SMPS PCB Surface Mount Connectors in Stock - SV Microwave
Single, 2-port, and 4-port configurations; High density, small form factor; SMP, SMPM and SMPS series; In stock through distribution. Learn more about our newest product launch SMP, SMPM and SMPS PCB Surface Mount Connectors. About SV Microwave. SV Microwave is a world leader in the RF/Microwave industry with over 50 years of proven performance.
Model GA | PCB Piezotronics
10-32 coaxial jack (for 023 hardline cable) **Not field installable** ***Maximum cable length is 50ft (15m)*** Connector Style: Coaxial
Model TLD356A15 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn., TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Kaye Service Brochure
Kaye Service Brochure
CUSTOMER OUTLINE DRAWING - Amphenol RF
4. packaging: a. quantity: single pack b. marking: packaging to be marked "amphenol rf, part number, and date code" 5. ordering information: a. additional candlestick lengths are available b. change xxx to desired contact projection and yyy to desired insulator projection length in inches. [.705 max. contact projection, .100 min. contact ...
2C6U6VX065X12F wxyc5 - Amphenol Antenna Solutions
Electrical Downtilt 0° 2°, 4°, 6° 2°, 4°, 6° Maximum Continuous Power Per Port @ 50° C (122° F) 200 WATTS 100 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 3200 WATTS Total Connector Count 28 PORTS Connector Type 4.3-10 FEMALE 2.2-5 FEMALE 2.2-5 FEMALE Dimensions 1219 x 356 x 254 mm (48.0 x 14.0 x 10.0)
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: SMA1112A4-3GT50G-58U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
SMPM Straight Full Detent Solder Jack 0.047-inch Conformable Bulkhead ...
RF Connector SMPM Straight Full Detent Solder Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm
MA100PQ01 - Amphenol Antenna Solutions
Connector(s) No connector, 5 m (16.4 in) of unterminated RG58 cable Mechanical Characteristics Materials Base Aluminum Radome / Color Polypropylene / Black Dimensions (Height x Diameter) 35 x Ø178 mm 1.4 x Ø7.0 in Weight without Bracket 0.45 kg 1.0 lbs Mounting Characteristics
www.kayeinstruments.com
www.kayeinstruments.com
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 Inches
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 Inches (152 mm)
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for ...
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for Small Applications. Amphenol RF is pleased to expand our TNC product offerings with additional front mount bulkhead jacks designed to accommodate flexible ultraminiature coax cable types. These RF interconnects offer excellent electrical performance up to 9 GHz with some ruggedized designs providing waterproof IP67 sealed ...
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
43F-LCF12-D01 - 4.3-10 Female Straight Connector for 1/2' Coaxial Cable ...
4.3-10 Female Straight Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Polymer claw and compression sealing 43F-LCF12-D01 REV : A REV DATE : 29 Sep 2016 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2
00197732300 - Amphenol Air LB
The 1977 connector is a composite rectangular connector available with various contact arrangements. Includes sizes 20 to 8 crimp removable contacts for Copper cable.Standard and Overmoulded rear grommet and interfacial seal.
Limitless adaptability, fully scalable and complete flexibility
C2 1 Amphenol All rights reserved DS-60-1880 030521 v3 800-677-2288 | abs-go.com X Limitless adaptability, fully scalable and complete flexibility
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
R 3 R 4 R 5 2 1 3 4 5-Out +In +Out-In A D B C R 1 R 2 R 3 R 4 R 5 2 1 3 4 5-Out +In +Out-In A D B C R 6 R 7 NPI-19 Series Constant Voltage schematic diagram. NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI ...