Search Results for забрали премію 30 тисяч але добавили зарплату
Model 353B13 High frequency, quartz shear ICP® accel., 5 mV/g, 1 to 10k ...
Excitation Voltage 12 to 30 VDC 12 to 30 VDC Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 600 g pk ± 5886 m/s² pk J - Ground Isolated Frequency Range(± 5 %) 1 to 8000 Hz 1 to 8000 Hz Frequency Range(± 10 %) 0.7 to 15,000 Hz 0.7 to 15,000 Hz Resonant Frequency ≥ 56 kHz ≥ 56 kHz
GNSS Combination Antennas ProEdge - amphenolprocom.com
Frecuencia (GNSS) 1559 - 1609 MHz (GPS L1, Glonass, Beidou and Galileo)
Model 353B51 High sensitivity, quartz shear ICP® accel., 500 mV ... - PCB
Model 353B51 High sensitivity, quartz shear ICP® accel., 500 mV/g, 1 to 2k Hz, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product,
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
NFCReader - amphenolrf.com
www.amphenolrf.com NFC ST0812-22-N02-A Mechanical Drawing Unit : mm Mechanical Specifications Mechanical Dimension (mm) 82.0 ×64.0 ×0.4 Material FPCB+ Ferrite Adhesive 3M 467MP Weight(g) 6.34 Environmental
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
5778500 - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ±30° dB >24.2 >23.8 >24.5 Upper Sidelobe Suppression, Peak to 20° dB >16.4 >14.3 >15.7 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB >8.9 >8.4 >6.8 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V12.0
Autobond Thermocouples for Autoclaves - KAYE
Autobond Thermocouples for Autoclaves - KAYE
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Temposonics
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum / maximum load: 0 / 500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Level Plus - Temposonics
2.5 Field Wiring Installation 30 2.6 Power Supply Requirements 34 2.7 Switch Settings 35 2.7.1 Default Setting 35 2.7.2 DIP Switch #1 36 2.7.3 DIP Switch #2 (Stand-Alone Mode — Commands/# of Gauges) 38 2.7.4 DIP Switch #2 (Network Mode — Address) 40 2.7.5 Push Button Switch #3 41 2.8 Initial Power Up 41 2.9 Display Contrast Adjustment 43
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Temposonics
Fluid temperature: -30°C...+85°C Dew point, humidity: 90 % rel. humidity, no condensation acc. EN60068-2-30 Pressure Operating pressure ratings: Ø 10 mm sensor rod Ø 7 mm sensor rod PN: 350 bar PN: 300 bar Pressure pulse test acc. Pmax: 450 bar Pmax: 400 bar DIN EN ISO 19879 IP rating M12 connector: IP69K plugged, EN60529 Sensor housing ...
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
APXVBB34L20AB 43-C-I20 - 12-Ports, X-Pol, Hybrid Beam Antenna, 2.0m, 2x ...
FEATURES / BENEFITS • Hybrid twin beam antenna • 4 ports / 2 cross pol systems in low band (698-960MHz), 65deg 4 ports + 4 ports, each 33deg. beam based on 2 cross pol systems (1710-2690 MHz), separated
ACU-X20-N3 - amphenol-antennas.com
All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering. REV121124 www.amphenol-antennas.com 2 of 2 NOTES
242154 - Amphenol RF
Title: C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\242\242154.dwg Author: gary Created Date: 1/22/2004 1:25:30 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
6U4MTSP1X12F xys4 - Amphenol Antenna Solutions
PRODUCT OVERVIEW Frequency Range (MHz) (6x) 1695-2700 (2x) 3300-4200 (2x) 5150-5925 Optional GPS BAND 1575.42 ± 10 Array Y1 Y2 Y3 Y4 Y5 Y6 Y7 Y8 Y9 Y10 P1 P2 O1 O2 --- Connector 12 PORTS 8 PORTS 4 PORTS 4 PORTS 1 PORT