Search Results for рм-4-r3
PowerLok - アンフェノールジャパン株式会社
Ordering Information - Receptacle 7 8 PL 00 X - 300 - 10 D10 - 2
Frequency Plan - marport.com
It is important to carefully plan the setup of your sensors before adding them to the system. You can create a table with a list of frequencies and complete it when you add sensors.
Type YP Series - amphenol-sensors.com
30Vdc 120 YQS8123 YPAL4.60N 4.6 250 500 1.0 90 6.5 3.5 12.0 0.6 25 30Vdc 120 YQS8103 YPAL0013N 13 120 240 0.7 50 4.5 3.5 10.0 0.5 25 80Vdc 120 YPBL0055 55 50 100 0.7 24 4 3.5 7.5 0.5 35 265Vrms 80 YQS8119 YPCJ0150N 150 15 45 0.2 6.0 4.5 5.0 9.0 0.5 25 265Vrms 110 YQS8121 YPCL0120N 120 35 80 0.4 10 6.5 5.0 12.0 0.6 25
DC-BLOCK-3-7MF-1 - DC Block - RFS Technologies an Amphenol Company
HELIFLEX [HCA] High Power RF Air Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" 3" 4" 5" 5-1/2" 6-1/8" Field Installable Connectors Tools & Accessories Cable Pressurization Dehydrators Microwave Waveguides Elliptical Waveguides Rectangular Waveguides Twistflex Waveguides Waveguide Tools & Accessories
Thermo-Trex® Ceramic Ultra-Sleeve High Temperature Sleeving
TPC IRE & CABLE USA 00-521-7935 CANADA 00-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
Modus W Series - amphenol-sensors.com
• 4 to 20 mA out The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. A 50% adjustment in output is possible. The Series W transmitters comply with the European requirements of Council Directive 2004/108/EC. Operation The pressure transmitter consists of two high accuracy piezoresistive sensors with stainless
HBF058-08U1S2-90FS - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2965 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VÜ°Hs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r @Z2 ©ßŸ%³R fn ÁƒH Qø³8ï .9×:לÏëL[}„¶Ä.jÏY i ...
REVISION HISTORY REV DESCRIPTION - DCN 46496 06/17 GPF PRODUCT DATA DRAWING
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7012-1291-1292-1293 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing
6.0 ± 0 - SV Microwave
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to VITA 67.3 SMPS Male Plug-In Contact 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMP-085-MV67.3SMPS-060 DRAWN
B A1 - Amphenol Sine
3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-27s*-xxx ( *=seal type, xxx=all modifications ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp04-24-27pr-sta
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz
Data Sheet 1.0 Hydrogen The MiCS-5914 is a compact MOS sensor.
+ 0.25 / -4 mm (for a maximum of 2000 sensors). MiCS-5914 1108 rev4 Whilst SGX sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also reserves the right to change the specification of goods without notice. SGX sensortech accepts no ...
Guatemala - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Thermometrics ZTP-115 Thermopile IR Sensor
4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm) LEAD LENGTH : Variable (3.0, 6.7, 13.2mm ...
FAQ - 1720 ABS0364 Push-Pull connectors
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles SIM - EN4165 series 3 connectors (monomodule) - Plugs SIM - EN4165 series 3 connectors (monomodule) - Backshells
NTC Type NDM - amphenol-sensors.com
(2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature
R-Series RP CANbus 551780 - temposonics.com
Connection type 1 × M12 female connector (5 pin), 1 × M12 male connector (5 pin), 1 × M12 male connector (4 pin) or 1 × M16 female connector (6 pin) or 2 × M16 female connectors (6 pin) or cable outlet Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation
C e r t i f i c a t e o f Re g i s t ra t i o n - kayeinstruments.com
Title: Thermometrics Mexico S.A. de C.V. - EMS 650525 Author: BSI Group of Companies Subject: ISO 14001:2015 Keywords: Thermometrics Mexico S.A. de C.V. - EMS 650525 ...