Search Results for ค่า ohm thermistor ที่ อุณหภูมิ-25°
Sensor Temperature Resistance Curves Reference Guide
To calculate the actual thermistor temperature as a function of the thermistor resistance, use the following equation: I/T=a+b(Ln Rt/R25)+c(Ln 2Rt/R25) +d(Ln 3Rt/R25)
Sensor Temperature Resistance Curves - amphenol-sensors.com
To calculate the actual thermistor temperature as a function of the thermistor resistance, use the following equation: I/T=a+b(Ln Rt/R25)+c(Ln Rt/R25) 2 +d(Ln Rt/R25) 3
Thermometrics NTC Type FP07 Fastip Probe Thermistor
Thermometrics NTC Type FP07 Fastip Probe Thermistor Author: Amphenol Advanced Sensors Subject: The NTC Type FP Series Fastip Thermoprobes consist of small diameter glass-coated thermistor beads hermetically sealed at the tips of shock resistant glass rods.
Epoxy Interchangeable Type 65 | Thermometrics NTC Thermistors
Thermometrics Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F).
Glass Diode | Thermometrics NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability.
NTC Thermistor Type RL10 - amphenol-sensors.com
Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength NTC Thermistor Type RL10
Thermometrics NTC Type 95 Series Thermistors - Amphenol
NTC Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C) • Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) • High sensitivity, greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation
Application SpotlightApplication Spotlight - Amphenol
sleeved chip thermistors with fine diameter wires for insertion into hypodermic needles for myocardial surgeries and external attachment to metal lumens used during laser surgery. Our Types SC, MA, and A040 interchangeable NTC chip thermistors are designed with small packages for rapid response while maintaining superior accuracy.
NTC Type FP07 Thermometrics Fastip Probe Thermistor
large glass probe thermistors as well as ultra-fast response times of small glass coated bead thermistors. These units exhibit relatively flat response to flow input from 200 Hz to 1000 Hz. Features • Ultra-Fast Response Time • Rugged, Unaffected by Severe Environmental Exposures • Relatively Flat Frequency Response • Ease of Handling
NK Series Epoxy-Coated Chip NTC Thermistors - Amphenol
The NK Series of NTC thermistors offers temperature measurements to 1% accuracies in a wide range of R/T resistance curves to suit your application-specific temperature control needs. The epoxy-coated chip provides the ideal size and responsiveness that makes the NK adaptable to any packaging design needs. Features
Types S/AS/ES Precision Probe Thermistor | Temperature Standards
Features, specifications, and documentation for the Types S/AS/ES Precision Probe Thermistor by Thermometrics. Check distributor stock to place an order.
RL Series | Cryogenic Thermistor Probes - amphenol-sensors.com
Thermometrics RL Series of NTC Type Cryogenic Thermistor Probes are used in liquid level detection in various cryogenic liquids. For use in the range of 25°C/77°F (room temperature) to -196°C/-320.8°F (the boiling point of Liquid Nitrogen).
Temperature Sensors | NTC Thermistors
NTC Thermistors are ideal for applications requiring a continuous change of resistance with temperature. They are known for their defined sensitivity to temperature, sensitivity to electrical power input and sensitivity to changes in thermal conductivity. Types of NTC Thermistors: Cryogenic; Epoxy; Glass; Harsh Environment; Leadless Chip ...
Battery pack temperature sensor - amphenol-sensors.com
• Compact thermistor design potted into a ring terminal connector • Very high insulation resistance, • Low-mass thermistor with PTFE-coated nickel wires for fast time response and accuracy • Alternate RvT curves available • Standard and custom ring terminal sizes are available Amphenol Advanced Sensors
AB SERIES NTC THERMISTORS FOR MEDICAL - amphenol-sensors.com
Thermometrics Type AB Series NTC Thermistors are precision, solid state temperature sensors, with a miniature assembly design providing a very fast response time and excellent point isolation of the temperature measurement.
Glass TG Series | Glass-Sealed Radial | Thermometrics NTC Thermistors
Thermometrics TG Series of NTC Thermistors are glass-sealed radial type thermistors with a water and oilproof design, featuring high temperature resistance and accuracy. For use in a wide variety of applications, including automotive, heating/cooling devices, boiler systems and appliances.
Type 95 Series NTC Thermistors for Medical
Interchangeable NTC Chip Thermistor, which produces a tight interchangeable; tolerance against our published resistance versus temperature curves. These thermistors exhibit excellent stability across the interchangeable range. Resin coating for mechanical strength and resistance to solvents.
Glass Type B | Glass-Coated Bead | Thermometrics NTC Thermistors
Thermometrics Type B Glass-Coated Bead Thermistors consists of glass-coated bead thermistors on fine diameter platinum alloy lead wires. The special thin glass coatings provide hermetic seal making these thermistors unaffected by severe environmental exposures.
Temperature Sensors | PTC Thermistors
Thermometrics, Inc. PTC Thermistors are temperature-dependent resistors manufactured from doped barium titanate and are available with transition temperatures from 60°C to 200°C. They are ideal for self reset-capable fuse and heater applications.
Thermometric Epoxy Type NDP | Thermometrics NTC Thermistors
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.