Search Results for すかいらーく 100 株 いくら
Temposonics
Shock test IEC 60068-2-27, 100 g (6 ms) single shock, 50 g (11 ms) at 1000 shocks per axis Vibration test IEC 60068-2-64, 20 g (r.m.s.) Ø 10 mm pressure pipe (10…2000 Hz) – resonance frequencies excluded EMC test UNECE Regulation 10 Rev 5: Electromagnetic Compatibility ISO 14982 Agricultural and forest machines EN 13309 Construction machines
L-100HNxx-CC (1) - Amphenol Antenna Solutions
L-100HNxx-CC (1) - Amphenol Antenna Solutions
Model 7703A-1000 | PCB Piezotronics
Model 7703A-1000:Accelerometer, PE, 1000 pC/g, radiation hardened, -67°F to +550°F, isolated, 10-32 mounting stud, side connector, 120 grams
Noland RS11 Analog to NMEA 2000 Converter - Gemeco
Gemeco offers the Noland RS11 data converter. Converts analog signals to NMEA 2000 for marine engines. Perfect for versatile interfacing with analog sensors.
main | White Cover for ALM100 - ecomm.gemeco.com
White Cover for ALM100. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
MODEL 378A04 LOW NOISE MICROPHONE - PCB
100. 1000. 10000. 20000. Free-field response as tested in an anechoic chamber. Dotted curve shows typical low frequency response. dB-10. PCB ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PDS - 320 1000 - Amphenol Aerospace
CONTACT FOR PART NUMBER & AVAILABILITY Davi Salt Of˜ce: +1 (607) 563-5161 Mobile: +1 (607) 244-4052 Email: dsalt@amphenol-aao.com amphenol-aerospace.com amphenolmao.com CONTACT LEGEND 16 12 8 4 0 Insert Arrangement 25L-22 25L-28 33-1 33-2
AL-100-DH-xx-CC.indd - amphenol-antennas.com
AL-100-DH-xx-CC Ordering Options Model Number AL-100-DH-DF-CC AL-100-DH-DM-CC AL-100-DH-NF-CC AL-100-DH-NM-CC Electrical Characteristics Frequency Range DC-3 GHz DC-3 GHz DC-3 GHz DC-3 GHz VSWR ≤ 1.20 ≤ 1.20 ≤ 1.20 ≤ 1.20 Power 100 W 100 W 100 W 100 W Impedance 50Ω 50Ω 50Ω 50Ω Mechanical Characteristics Dimensions (L x W x D without ...
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
LCD Resolution (100, 200,500PSI) 0.1 LCD Resolution (1000,3000,5000 PSI) 1 Proof Pressure 3 X Full Scale Burst Pressure 10 X Full Scale or 15,000 PSI whichever is less Operating Temperature Range -10° to 60°C (14° to 140°F) Storage Temperature Range -20° to 85°C (-4°to 185°F) Tested Conditions
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Tower Mounted Amplifi er TTA-DD100x 800/900 MHz | Twin TMA | AISG v2.0 or AISG v1.1 | Fixed Gain Ordering Options Connector Type 7/16-DIN Female Connectors 4.3/10 Female Connectors
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V ...
LCD Resolution (100 to 750 PSI) XXX.0 . Proof Pressure. 3 X Full Scale . Burst Pressure. 10 X Full Scale or 15,000 . PSI whichever is less . Operating Temperature Range-10° to 60°C (14° to 140°F) Storage Temperature Range-20° to 85°C (-4°to 185°F) To clear the maximum peak pressure reading:
RELATED DRAWING - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
High Temperature Clamping
C3-D pins on .100” centers. Our smallest clip, designed to keep mass at a minimum while sealing small packages. C4 Length: 3.00” Tip Width: .378” Jaw Depth: 1.3” Clamping Force: 1, 1.5, 2 lbs Clip Material: Stainless Steel Spring Material: Inconel Temperature:oC (700F) 370 Length: 3.25” Tip Width: .378” Jaw Depth: 1.5”
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Tower Mounted Amplifi er TTA-GLG100K-JJ 900 MHz | Twin TMA | AISG v2.0 | Fixed and Adjustable Gain RF Characteristics Downlink (TX) Path Frequency Band 935-960 MHz
3U VPX 56 CHANNEL 25G ETHERNET SWITCH - amphenol-aerospace.com
• 1X 100/1GBase-T Management Interface • 32X 25GBase-KR copper off P1 and P2 - Can be configured from 100M to 25GBase-KR • 24X 25GBase-SR fiber off VITA connector on top of board OTHER FEATURES • Built in test on each port • DHCP client, server per VLAN (4000+ available) instantiated
Declaration - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals