Search Results for アシスト店長 shift-jis utf-8
NPX1 NovaSensor Sensors
Po = 8 bit scaled output pressure 700 kPa Pressure P = 2.3529 x Po + 100 P = Pressure in kPa Po = 8 bit scaled output pressure 1400 kPa Pressure P = 5.490 x Po P = Pressure in kPa Po = 8 bit scaled output pressure Temperature T = To - 50 T = Temperature in °F (°C) To = 8 bit scaled output temperature V Battery V = 0.0108 x Vo + 4 V = V ...
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
pulse.sachsenkabel.de
%PDF-1.6 %âãÏÓ 2231 0 obj > endobj 2244 0 obj >/Filter/FlateDecode/ID[546EFC59AE77D64AB17A9D5EB7A18BCD>]/Index[2231 21]/Info 2230 0 R/Length 81/Prev 813923/Root ...
Amphenol
L2000G Large 0-50 20 8 S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test
Series T General Eastern Differential Pressure Transmitters
External 3/8 in terminal strip with #6 screws Physical Pressure Port Connections 3/16 in diameter suitable for: • 1/8 in ID Tygon™ or polyurethane tubing 0.11 in to 0.15 in (3 mm to 4 mm) • 1/4 in OD polyethylene tubing (6 mm) Integral filters at both ports Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
G:SharedAmphenol Customer DatasheetsVersaBOSS DatasheetsFCC-P30710-A1
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0
Thermal automotive Mini-CBE 1620- - el-cab.com.pl
Thermal automotive Mini-CBE 1620-... 2 - 60 www.e-t-a.de Issue D (040612) 2 The time/current characteristic curve depends on the ambient temperature prevailing. In order to eliminate nuisance tripping, please multiply the
TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
NovaSensor P111 Medium Silicon Pressure Sensor Die
P111 Specifications Parameter Value Units Notes General Pressure Range 100 KPa -15 psi (-1 bar) 200 KPa -30 psi (-2 bar) 700 KPa -100 psi (-7 bar)
el-cab.com.pl
ï†Hõnp÷ »ôL»Ô ß §þ c‘ £¶üML¸frqÄCJùŒïOîú^_ê‡R£ê×SÎÃêÌuO!µ>ÐÒòÇT^è,`už–KlõXö Á®“ ë¦?Vê/éØxVšË ó”òѵŒoóï«ÜöµÖ~Š¿ÏV-èø=Bê(Íé¾¥t K2^ë ¥ ±Þ´ú¾ŸÒý ÷ oÔõ ž?Ié½/ ú°1َ׵Ååº¹Ä ¥ŽÝeŸÛr•°Ï48ÜØ 2ØÓwmymV7wõž«íx Xâ5“¼™:»oèZ œ+7 ...