Search Results for アシスト店長 shift-jis utf-8
Item # TJS-108, Telephone Jack Biaxial Shielded
Browse Item # TJS-108, Telephone Jack Biaxial Shielded in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
TECHNICAL FEATURES - rfstechnologies.com
(8.66*5.59*2.56) Net Weight ±10% kg(lb) 0.44(2.97) 2.08(4.59) 2.2(4.85) External Document Links LINK to VEX FILES Notes PRODUCT DATASHEET TER-43-6000-100W Broadband Dummy Load for Wireless & Indoor Application, Support DC-6000MHz, 100W TER-43-6000-100W REV : P1 REV DATE : 04 Aug 2021 www.rfstechnologies.com
www.airmar.com
{"uri":"https://www.airmar.com/api/v1/categories/f05df70c-b9ad-ed11-ab23-021074c38909","id":"f05df70c-b9ad-ed11-ab23-021074c38909","name":"GPS/Heading Sensors ...
SolucioneS para la induStria minera - offers.tpcwire.com
los productos tpc resuelven problemas en aplicaciones de la industria minera Área aplicaciÓn productoS tpc taller/mantenimiento eléctrico de
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
FAKRA GEN 3 Right Angle Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code FA1-NCRP-PCB-8. FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low Profile With Clip IP67 B Key Code 3FA1ENBSJ-C04ES. FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin L Key Code 3FAH-NLSJ-C01W6.
CROSS SECTION - Sheet1
8 7 6 5 4 3 2 1 8 7 6 5 4 3---.001 angles: ardent concepts, inc. is prohibited. proprietary and confidential size title: sd b not released rev scale: 1:1 revisions rev. description dwg. no. approved sheet 1 of 1 finish: cross section---in part or as a whole without the written permission of seabrook, nh 03874 a property of ardent concepts, inc ...
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Aerospace OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
8 2 1 9 7 3 5 4 6 OCTAL 1000BASE-T TO SGMII CONVERTER CTC-ENET-OCTAL-1G Amphenol Aerospace adds Gigabit Ethernet to SGMII Converter to the Integrated Electronic Products Line. This product line is rugged, flexible, and affordable with many options available. This 1000BASE-T to SGMII Converter
How position sensors control a 60-ton CNC stretch-bending machine
about 8 meters – there are not many of these in the world.” A total of six R-Series position sensors from Temposonics are used in this machine. “The cylinders with the integrated sensors are in the linear CNC axes, which are controlled via a CNC controller. Since we need a reasonable control behavior for the partially simultaneous
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
ND9ACJ2E0AH | IX INDUSTRIAL - CABLE | Amphenol
ix Industrial Cable, ix Right Angle Plug to RJ45, Upward Cabling, Type A, 5.0m, 26AWG 8 Wire Cable, PVC, Cat 6A, Gold 8μin.
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series I PCB Connectors offer pre-assembled contacts for easy cable-to-board wiring with multiple material and plating options.
20200110,Amphenol ACC Stripping Tool Table
7/8" Foam dielectric, corrugated Spacer 5 Trimming tool AFBXD05 41 Shaping tool AFBXD07 6 * Amphenol Spacer A and B is 7/8" Air dielectric Spacer 6 Trimming tool AFBXD05 42 ‐ ‐ compatible with JMA HCG-InsertA-1/2, HCG-InsertB-1/2. AFBXD05‐42
NTC Thermistors Type RL14 - amphenol-sensors.com
RL1405-54.1K-138-K 100K D13.8 4561 0.140 3.56 6.0 10 RL1404-52.3K-155-K 100K D15.5 4783 0.130 3.30 5.5 10 1.5 in (38 mm) min 0.150 in max (3.5 mm) 0.1 in (2.5 mm) B thickness refer to table 26 awg tinned copper AAS-920-412A-04/2014 www.amphenol-sensors.com
Amphenol
18x Ø1.8+0.10 0 see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 3 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances ...
Declaration of performance - Amphenol Air LB
All our declaration of design and performance, downloadable in .PDF
Bullet Adapter HD-EFI Plug to HD-EFI Plug 50 Ohm Straight 13.02mm
Bullet Adapter HD-EFI Plug to HD-EFI Plug 50 Ohm Straight 8.38mm 920-505A-51S. Bullet Adapter HD-EFI Plug to HD-EFI Plug 50 Ohm Straight 7.72mm 920-506A-51S. Bullet Adapter HD-EFI Plug to HD-EFI Plug 50 Ohm Straight 18.28mm 920-517A-52S. Contact Us. Subscribe and Stay Connected with Amphenol RF.