Search Results for アシスト店長 shift-jis utf-8
NK Series Epoxy-Coated Chip NTC Thermistors
50000 8 3977 311 (155) NK503C8*1 NK503C8*2 NK503C8*3 NK503C8*5 NK503C8*10 Replace * in the codes shown above as follows: R: Loose-packed, B: Bandoliered. Title: NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject:
C:Users orceDesktopNew folder (8)US updated drawingsC-MC2NJN0800 REV A1
2.8 mating cycle durability: >50 cycles 2.9 rohs compliant 3. all dimensions are for reference use only. 30.0 30.0 ø 3 1 . 6 m 4 * 0. 7 ( 4 x) mounting hole 30.0 30.0 ø 4. 2 (4 x) ø 4 5 . 0 42.0 m40*1.5 40.0 amphenol mc2njn0800 xxxx
2011-8-17 Amphenol CEO Adam and CFO Diana Xiamen AST Visit
From:Amphenol Author:Amphenol Clicks:15921times PubTime:2011/8/17 0:00 Amphenol CEO Adam and CFO Diana came to Xiamen AST factory for visit on . 2011.August.17th. His high approval is the best encouragement to AST!
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Parameter Min Limits Typ Max Units Condition Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C
Patient Monitoring Sensors | Drug Delivery Applications
Thermometrics ZTP-188MA Thermopile Infrared (IR) Sensor Module presents temperature-compensated 8 linear array outputs via I2C with optics (silicon lens). It can also provide compatibility with the customer’s device without the need for recalibration. The ZTP-188MA uses 4-wire connections: two signals for I2C output, single power supply and ...
Amphenol CO-058BNCX200-050 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 50ft Amphenol CO-058BNCX200-050 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
EU Declaration of Conformity - AMPHENOL PROCOM
EN 301 166 v2.1.1:2016 Chapter 8.9.3: Limits of spurious radiation The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations 2012 (S.I. 2012 No. 3032) EN IEC 63000:2018 Technical documentation for the assessment of electrical and electronic products with respect to the restriction of
B164 50/200kHz, 1kW, 0° Tilt, Raymarine A, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800')
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
GrainMaster i2 Integrated moisture and temperature measurement device for grain crops and additional hay/straw bales Protimeter Grainmaster i2 uses the ground grain moisture testing method for unrivaled
Mining Market SolutionS - offers.tpcwire.com
& automation Cable (8 to 2 AWG) Super-trex® Black triple-Gard ® Portable Cord (All Sizes) Super-trex® Multi-Conductor P&r Cable ® (16 AWG Only) Super-trex® type W Portable Power & automation Cable (8 to 1/0 AWG) Super-trex® 4 Conductor aramid reinforced orange Portable Power r eeling Cable (All Sizes) Super-trex 600 Volt Welding Cable (2 ...
Installing the Sensor - amphenol-sensors.com
To mount the pitot tube, drill one 7/8” hole through the duct. 2. Insert the pitot tube and mark the two remaining holes for the mounting screws. 3. Punch or drill the two marked holes. 4. Note the direction of airflow in the duct. 5. Note the marking on the pitot tube flange and insert so that it is properly aligned with the airflow. 6.
C-AT15-6PX-BMXX REV A2 - Amphenol Sine
$7 3; %0;; 5(/($6( 1(: '5$:,1* 0$5 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 Single Strand, Single-Mode Fiber with LC to LC/FullAXS Compatible Connectors, 70 ft HBF058-08U1SS2-70F REV : C REV DATE : 18 Mar 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Power Splitter - amphenol-antennas.com
Split Loss 3 dB 4.8 dB 6 dB Peak Power (max) 1 kW 1.5 kW 1.5 kW Impedance 50Ω 50Ω 50Ω Mechanical Characteristics Plating Inner Contact Silver Silver Silver Outer Trimetal Trimetal Trimetal Trimetal Connector 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Environmental Characteristics
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Outline of Sensor Packaging and Pin Arrangement Temperature Accuracy (Typical)-4-3-2-1 0 1 2 3 4 Te m pe r a t u r e D e v i a t i on ℃ O bject Tem p. : 60℃ 0 20 ...
Technical features - rfstechnologies.com
Length (Less Connectors) mm (in) 198 (7.8) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET PDS2E-694/3800 2 Way Power Divider PDS2E-694/3800 REV : P2 REV DATE : 14 Apr 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at