Search Results for アングル大電流防水シールドコネクタ
17 SERIES IP67 RJ45 / USB / FO / Power Bayonet - CONEC
Data communication is also required in outdoor applications. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and impacts such as heat, rain, snow, salty mist and dust place high demands on all connectors.
E ARE - アンフェノールジャパン株式会社
Amphenol PCD 72 Cherry hill Drive - Beverly, MA. 01915 - USA +1 978 624 3400 khiggins@amphenolpcd.com Amphenol Socapex 948, promenade de l’Arve BP29 - FRANCE
Amphenol
www.amphenol-industrial.com. Amphenol •wo or three circuit power T • Crimp, lug or busbar termination • IP2X on pin and socket • Environmental IP67 rating
M12 X-Code Series - アンフェノールジャパン株式会社
M12 X-Code Series . Comprehensive Product Lines For Your High Data Transmission Demand . Applications. Key Features Cat. 6A Data Transmission Rate Up To 10 Gbps
Industrial plugs and sockets Tough & Safe
Product overview Tough & Safe Tough & Safe is the range for applications in environ-ments that have high demand of functionality and safety. The robust housing is made of PBT plastic.
ケーブルアセンブリー|アンフェノール・ソカペックス
私たちの 大 規模 ... 当社の電気ハーネスに関する専門知識と豊富な種類のコネクタにより、軍用車両、海軍、c5isr、航空電子機器、さらには鉄道、ファクトリーオートメーションなどの産業用アプリケーション向けに、費用対効果が高く、信頼性の高い ...
製品案内 | インフォコムカンパニ
インフォコムカンパニ インフォコムカンパニ. メニュー. コンテンツへスキップ
Compact, Low PIM Interface Ordering Information
Overview Features and Benefits • Excellent low PIM performance • Lightweight, compact design • Optimized for 1/4, 3/8 and 1/2 inch corrugated cables • Ideal for outdoor applications Applications 2.2-5 Product Series Compact, Low PIM Interface Amphenol RF
Combined Charging System Type 2 - CCS2 - Amphenol PCD
Description: The CCS2, or Combo 2, which is the plug Europe (and other regions) use, features a Type 2 connector and two DC contacts. (IEC 61851/62196) The main advantage of theType 2 connector is that it can supply three-phase AC current, thus increasing the power capability.
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社
MLC Rugged Metal LC Connectors | Fiber Optic Connectors | High Speed ...
Amphenol’s Uni-Boot Duplex Metal Bodied LC is precision manufactured from both machined and die cast alloy materials. It provides an LC compatible connector able to withstand abuse in tough military, industrial, and science applications.
高性能 PCB 连接器 | 安费诺 Socapex - Amphenol Socapex
了解我们的 hdmi 2.0 aoc 电缆:长距离连接,毫不妥协
Type C SWIFT XL Push Lock - アンフェノールジャパン株式会社
Unrivaled InterConnects for Harsh Environment 36 Type C SWIFT XL Nominal Current 2.0 3.2D Gen1 Plas c Plas c End 1 Type C: Male Connector Male Contact
高速触头 - 连接器用高速触头 | Amphenol Socapex
体积小,性能高。Amphenol Socapex 为同轴触头、twinax 触头、quadrax 触头或 Octomax 触头等连接器提供多种高速触头选择。我们的触头解决方案适用于市场上的大多数数据传输速率。高速触头是当今最流行的以太网或视频应用的完美解决方案。
Featuring 200 Amp Size 0 Contacts • Modular - 256 Possible Vers
Positronic Industries www.connectpositronic.com GG SERIES 2 Technical Characteristics Connector Combination - Total of 256 combinations Technical Information Materials and Finishes:
MDB Rugged D-sub Connector - アンフェノールジャパン株式会社
Maximum voltage: 200V DC or 125V AC per contact . Contact resistance: 20 mΩ max. Insulation Resistance: 5 GΩ at 200V DC for 60 seconds. DWV: 1500V minimum DC for 60 seconds
ハンガリー|アンフェノール・ソカペックス
個人情報保護方針を読み、アンフェノール・ソカペックスからの情報送付を承認します。
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案