Search Results for エクセル で12面を作る
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
This multi-purpose, omnidirectional, 0 dBd, rod-type base station and marine antenna covers the 160 MHz band in three models with 10 MHz overlap and can be used in a wide variety of applications.
Temposonics
Product_Overview_Mobile_Hydraulics_605080_RevF_EN.indd 22 25.10.2019 12:08:59 OWN PRODUCTION START-UP & ON-SITE SERVICE ON-TIME SHIPMENT Document AN Mobile_Sugar Beet Harvester, Rev B (EN) 02/2021 MH-Series MH Standard MH-Series MHRM for Railway Applications MH-Series MH Threaded External Mount MH-Series MH Safety SIL 2 MH-Series FMH ...
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Operation Manual R-Series Powerlink 551657 RevA EN
Temposonics® R-Series Powerlink V2 Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
40" LED Light Bar Single Row Curved White Spot RDS SR-Series
40" LED Light Bar Single Row Curved White Spot RDS SR-Series
Amphenol PCD Shenzhen
Author: Thomas Tan Created Date: 10/19/2023 4:59:09 PM
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
SFW8R-4STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 8 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, with Cable Lock.
2002-700X-80 - XMA - xmacorp.com
12.4, 18, 6. Max Frequency (GHz) 12.4, 18, 6. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2002-700X-80. CURRENT STOCK Out of Stock. View Distributor Website.
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
C Y 1 4 D 66 F 006 N - TPC Wire
65 = 12/3 #87195TC 66 = 12/4 #87200TC 67 = 14/3 #87194TC 68 = 14/4 #87199TC Unit of Measure: M = Meters F = Feet A = Inches Enter a three digit code in the box above. EXAMPLE: 5 = “005” 50 = “050” 500 = “500” In the sample part number above, CY14D66F006N is a 90° molded Quick-Connect™, single ended, 4 pole,
FCE17A15PM600 | Filter Connector | Amphenol
Amphenol is one of the leading manufacturers of Filter D-Sub Connectors. Contact us today for more details of Filter D-Sub Connectors , part number FCE17A15PM600.
Model 034W50 4-conductor, twisted bundle, low noise, shielded ...
Model 034W50 4-conductor, twisted bundle, low noise, shielded, lightweight FEP cable, 50-ft, 1/4-28 4-socket plug, IP68 rated to triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC)
Jumper Cable - amphenol-antennas.com
VSWR ≤ 1.12 Insertion Loss (2.6 GHz) ≤ 0.123*L +0.2 dB Intermodulation (2x43 dBm) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Work Voltage (DC) 2000 V Power Rating (at 2.6 GHz) 500 W Impedance 50Ω Environmental Characteristics Temperature Range -40° C to +85° C (-40° F to +185° F) Weather Standard IEC 68 40 / 85 / 21
Kaye Validator AVS
O Validador Kaye AVS (Sistema Avançado de Validação) combina medições precisas do sensor com todos os requisitos de BPF para calibração e rastreabilidade para padrões nacionais, gerando relatórios compatíveis e gerenciando os ativos validados e o equipamento de validação. O Validador AVS oferece recursos aprimorados de hardware, um conceito de manejo de dados fácil de usar e uma ...
R111LM DT XIDT 38-75A& 80-130B C44 15M NC - airmar-emea.com
Max Deadrise: Up to 22° (short side), up to 12° (long side) Max Depth : Low frequency- 1829 m (6000'), Medium frequency- 914 m (3000') Medium Frequency : 80-130 kHz
Trex-Onics DeviceNet Flex-Net Cable Micro Assemblies - TPC Wire
12 4 5 AC DC Trex-Onics ® Flex-Net Cable Assemblies are designed and manufactured in accordance with your length requirements. Please contact our Engineered Products Department to review your specific needs. STRAIGHT MALE PLUG STRAIGHT FEMALE PLUG M12 x 1.0 Thread 1.83" 2 1 3 4 5.57" AC DC.57" 1 3 2 5 POLE 1. Drain 2. Red (V+) 3. Black (V-) 4.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• 12 months Hardware and Environmental Specifications Internal Wiring Diagrams T9602 Digital Wiring Diagram T9602 Analog Wiring Diagram. Ordering Information Part Number Output Operating Voltage T9602-3-D I2C Digital 3V 1.8m cable length T9602-5-D I2C Digital 5V 1.8m cable length
PHY-TETRA-2-FME-...
Dimensions: 50.5 x 66 (including bottom plate and connectors) x 19.5 mm / 1.99 x 2.59 (including bottom plate and connectors) x 0.77 in.
main | B45 50/200kHz, 600W, w/ FB, Navico 9-Pin, DT
B45 50/200kHz, 600W, w/ FB, Navico 9-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W