Search Results for サーボ3軸テーブル
VITA connectors | Amphenol Socapex
Amphenol Socapex's VITA connectors have earned a well-deserved reputation across the industry, particularly in the fields of military and aerospace, where there is a need for compact and durable solutions that can handle high-performance data transfer rates.
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
• RADSOK® 2.4mm, 3.0mm & 3.6mm (35A-60A-70A) • Backplane power interface with compliant pins for power • Touchproof cover • Hyperbolic socket design ensures many points of contact • Reduces failure modes, eliminates burn outs • No threaded fasteners • No special crimp tools required • Eliminates possible stress fractures in board
Amphenol ASGLシリーズ - アンフェノールジャパン株式会社
3 asgl 特長 ・リバースバヨネット方式のクイック 嵌合 ・シェルの 5 点ガイドキーにより誤嵌 合防止 ・優れた耐振動性、耐衝撃性 ・インサート角度変更可 ・ip67 の防水性 機械的特性 耐久性 500 回嵌合保証 振動・衝撃 カテゴリー2 準拠(en61373) コンタクト ...
PRODUCT DATA DRAWING 01 PRELIMINARY 08/15/17 JMC DATE APPROVED
3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 1) all dimensions are in inches [millimeters] the information contained in this drawing 2) all dimensions are after plating. e 4) cham. 1st & last threads. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030
A-A B-B - Amphenol Sine
3. contact size: 12 4. specifications: 4.1 current rating: 25 amps 4.2 contact millivolt drop: 100 millivolt drop @ 25 amp test current. 4.3 rohs compliant 5. recommended wire range: 12 - 14 awg (4.0- 2.0mm²) recommended insul o.d: 2.87 - 4.47mm (0.113 - 0.176inch) 6. package: 2000 pcs/reel
PRODUCT DATA DRAWING DATE APPROVED SEE PDM - SV Microwave
a dcn 3/24 see pdm approved: checked: drawn: see pdm dcl 2/14/24 proprietary the information contained in this drawing.005 dc to 40 ghz. see pdm date approved title: www.svmicrowave.com is the sole property of sv microwave, inc. scale: 5:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e sv microwave, inc is prohibited. surface area ...
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
• RADSOK® 2.4mm, 3.0mm & 3.6mm (35A-60A-70A) • Backplane power interface with compliant pins for power • Touchproof cover • Hyperbolic socket design ensures many points of contact • Reduces failure modes, eliminates burn outs • No threaded fasteners • No special crimp tools required • Eliminates possible stress fractures in board
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 95077 sf0929-6200-xxx cage code 2400 centrepark west drive, suite 100
MICROMINIATURE CONNECTORS - アンフェノールジャパン株式会社
50 G's, 3 axes, 6 millisecond No loss of continuity > 1 sec. duration Sawtooth Pulse Vibration Method 2005, Condition IV No physical damage 20 G's, 10-2000 Hz, 12 hrs. No loss of continuity > 1 sec. Durability MIL-DTL-83513 500 cycles, 500 CPH max. Salt Spray Method 1001, Condition B Meets mateability and
Owego - Amphenol AAO/ACAD
€p™Dö\W)Ä,Ââ ‹9†U¦* Áëê˜Ró É™{ˆäÀ;©L‡Ô´„÷ÆÐi ÈP` È`í ¡4ˆžÒ2Å4šue R™êÈÕ lËB“ -)F )x¼…QHw&5Q ’óHeÈc}å "EI êçŸÞdœb|œB`XS½ñhŠ’xÇ£‰· ‡6ÞŽÇyÖŸ×ãõžd˜¿Ò#w~ºq [˜]*G°ý'X‚Kô…¯CŽï+G”‰D¿ì%ôÑN” °w¢ÂôÉŽüÚéÆAlU’a ì Û«¿ýümÈÛ{íX¸Ý ...
all sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0419 / DCN 10431 / Rev B
Owego - Amphenol AAO/ACAD
GCzŽÅµ“ Î ¼ÝdØ… “]ÛÝL(^t: P ÌÖ† af ã ½ ‰‚fº6n”A½’ZoX‡©rü*xÛàÖ£r #¾Ûl™ƒL FPQ ìÚ Í@¥\ç“YZ Ohùõ)D«3Þ.eßJómm Õè½7Âà S|ÛÇ"Ä8 ½Q FrÀSµ öªï‡ ]åv ï ÿ-‚5Ú‚* Š ÙÓÛ»®Yâüjé ÒÇ7¼tiŠ 9M íø t2NoÝÝ EA ¼Ç|yém æ•Ý{Ï W o „) k¨ ¶°èÂu¯Qà ýœÌ žÈÎ ...
HeliFoilシリーズ - アンフェノールジャパン株式会社
HF-090 2.3 14.9 9.5 HF-160 4.0 37.2 19.1 HF-190 4.9 59.5 25.4 HF-290 7.6 133.9 38.1 動作温度範囲:-55℃~+150℃ HeliFoilシリーズ 中心導体 銀めっき銅 誘電体 PTFE 外部導体 銀めっき銅 シールド 銀めっき銅 ジャケット FEP
ライトアングルジャック、ストレートテイル 基板実装|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
LMR シリーズ - アンフェノールジャパン株式会社
lmr-195 5.0 31.3 12.7 lmr-240 6.1 50.6 19.1 lmr-400 10.3 101.3 25.4 lmr-600 15.0 195.1 38.1 lmr-900-db 22.1 396.1 76.2 lmr-1200-db 30.5 667.1 165.1 動作温度範囲:-40℃~+85℃ lmr®シリーズ 中心導体 銅(めっきなし) 誘電体 pe 外部導体 アルミニウムテープ シールド 錫めっき銅
lpt-series-connector-catalog-amphenol-industrial
3) Cut wire according to length requirement, strip insulation, recommended length 4.0~4.5mm (Wire cutting machine) 1) Tooling: Crimping machine 2) Prepare stripped wire and contact 3) Crimp contact to wire following the IPC-A-620 standard (Stripped wire) (Crimping machine) (SOCKET) (PIN) 1.
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-1330-1332 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv ...