Search Results for ダイキン 業務用スポットエアコン 4馬力
Model HT356A24/NC | PCB Piezotronics
Model HT356A24/NC:Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g, 1 to 9k Hz, titanium hsg, mini 4-pin conn., +325 F operating temp, no mat
Model 356A14 | PCB Piezotronics
Model 356A14:Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing
Model 350B42 | PCB Piezotronics
4-conductor, low noise, shielded FEP cab... $231.00 USD (Pricing valid only in the U.S.)
G-Series Position Sensors - Temposonics
Temposonics ® G-Series linear position sensors provide high durability and accurate position measurement solutions in harsh industrial settings.. Different position sensor models for different purposes of position measurement: Rod version (GH) for cylinder integrated position measurement and for retrofitting legacysensor models
Vibration transmitter, acceleration, peak, 5 g, dynamic vibration output
The 4-20 mA output integrates easily with an existing PLC, DCS or SCADA system to provide 24/7 monitoring of overall machine vibration for continuous trending, alerting users to changing machine conditions and helping to guide maintenance in prioritizing the need for service.
Model HT623C01 | PCB Piezotronics
Model HT623C01:High temperature, high frequency, industrial, ceramic shear ICP® accel, 100 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency sweep
Millipacs ® Power & Hybrid Connectors - Amphenol CS
FCI Basics offers Millipacs® Hard Metric Hybrid connectors in standard signal modules of type L,M,N, DE with signal pins , integrated guide pins and power / coax contacts
Model 356A24/NC | PCB Piezotronics
Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g, 1 to 9k Hz, titanium hsg, mini 4-pin conn., no supplied mating cable. Sensitivity: (±15%)10 mV/g (1.02 mV/(m/s²)) Measurement Range: ±500 g pk (±4905 m/s² pk)
Model HT356A66 | PCB Piezotronics
Model HT356A66:Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 4 kHz, 14 mm cube size, w/built-in filter, operation to +325 F (+163 C)
D25P13A4PA00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Right Angle Solder Europe standard, 200 cycles, Standard Hole, 1.6mm PCB thickness.
0201-100404s - Amphenol Antenna Solutions
Canister, 10-Port, Pseudo Omni, XPOL, 698-960 | (2x) 1695-2690 | (2x) 3300-3800 MHz, 1496mm.
Model 070C29 | PCB Piezotronics
57.4 cm: Size - Width: 4.88 in: 124.0 cm: Weight: 0.85 lb: 0.39 kg * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing Product Downloads. 9674-A.pdf. Build Out Your Measurement Chain ...
Model 422E04 | PCB Piezotronics
3.4 in: 86 mm: Weight: 1.15 oz: 32.7 gm * All specifications are at room temperature unless otherwise specified. Optional Versions (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Output Bias Voltage: 13.35 to 14.85: Temperature Range-40 to +185
Model AB | PCB Piezotronics
Triple splice assembly for 4-conductor c... Add to cart for a quote. Add to Quote. Model: 070A43. Right-angle adaptor (BNC jack to BNC plu... Add to cart for a quote. Add to Quote. Model: 002. General purpose, coax, 30 awg (7/38), wh... $1.00 USD (Pricing valid only in the U.S.) Add to Cart.
Model 640B09 | PCB Piezotronics
Industrial vibration sensor, 4 to 20 mA output, 0 to 2 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn. Measurement Range: 0.0 to 2 in/sec pk (0.0 to 50.8 mm/s pk) Output: 4-20 mA; Frequency Range: (±3dB)180 to 60000 cpm (3 to 1000 Hz)
Model M607A01 | PCB Piezotronics
Model M607A01:Platinum Stock Products; Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 2-pin MIL conn & swiveler base with
Model 691B44 | PCB Piezotronics
Model 691B44:Switch box with switched outputs, 16" x 14" x 8" NEMA 4X (IP66) fiberglass enc, 24 channels, terminal strip input, vib & t
378A04 dBA(5.5 dBA g 378A04) P/EZOTRON/C5 - PCB
4 -20 mA 13.2 mm 102.2 mm 51.3 dB,10 biz - 5 kHzYy100 dB. CPCB P/EZOTRON/C5 A PCB GROUP COMPANY 'Ell: AS9100 CERTIFIED ISO 9001 CERTIFIED ©2016 PCB Group, Inc. In the interest of constant product improvement, specifications are subject to change without notice. PCB, ICP, Modally Tuned, Spindler, Swiveler and
485B39 SERIES DIGITAL SENSING IN YOUR POCKET DIGIDAQ™ - PCB
Constant Current Excitation (± 5 %) 4 mA DC Power (USB) < 500 mW (5 V at 100 mA) Settling Time 1.5 s Electrical Isolation (case) Grounded Data / Power Indicator Green LED Housing Material Stainless Steel Size (length x width x height) 2.4" x 1.5" x 0.7" (60 mm x 39 mm x 19 mm) Weight 4.4 oz (125 grams) Sensor Inputs 2 BNC Jacks
Model 137B24A | PCB Piezotronics
Model 137B24A:Quartz, free-field, ICP® blast pressure pencil probe, 250 psi, 20 mV/psi, 10-32 connector