Search Results for フレッツ光ライト ネクスト 2回線
EU RoHS Declaration - SV Microwave
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column.
Accessories for 2M Micro-Miniature Connectors - Amphenol Aeropace | 2M ...
2:38. 2M Hermetic The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 environmental and performance requirements. View Product 2M Filters The versatility of standard 2M connectors with EMI protection to meet the demands of your application. ...
EU RoHS Declaration - SV Microwave
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column.
ASRN7A22P - Amphenol Air LB
Plug ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 2
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
Cable lands & Strain Relies FEATURES & BENEFITS - TPC Wire
2. NOMEX HOOK & LOOP CLOSURE SYSTEMS — Allows for easy access to cables for inspection or maintenance, while also protecting them from extreme heat and molten splash. The Nomex Hook & Loop material will withstand continuous temperatures from -50°C (-58°F) to 176°C (350°F). Short term exposure defined as 20 – 30 seconds. 3.
NovaSensor NPH Series - amphenol-sensors.com
2. FSO with 1.5 mA input excitation. 3. Best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted.
Module For crimped contacts Socket With peripheral sealing 1 contact ...
Module For crimped contacts Socket With peripheral sealing 1 contact quadrax anti rotate on polarizer side Supplied without contact Polarization C Serie3
SIM2B20A000 - Amphenol Air LB
The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
Receptacle Standard 2 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Amphenol Network Solutions > Central Office and Headend Solutions ...
Network test access points (TAPs) are a passive monitoring device that mirrors traffic from the live network to the monitoring devices and provides a demarcation between the live network and monitoring infrastructure, without utilizing SPAN ports and CPU processing capacity.
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
18.0 ± 0 - svmicrowave.com
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4010 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that electrical and electronic equipment (EEE) has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric ...
www.kayeinstruments.com
N[=(Ä MBdµï÷•œ/iÐfC; Â}©ô\"aL {òÀØ EºeEjaÈæ¨¥u³ 8¡ a°D¾·Q±¹ V‡˜Õ(С á*ƒ»Vém Êaw ß{…¸šüUú• ´ËÕâP=ŽÀu@Ì2âÚU·îÖhrÓÈ= ¨7B%ï I¬["Ê |ê ¡ôšdˆ3> ý©±%QÓQ ; ™.GŠÏÙ k=n [+’Ä é;Q7r“– T?Hæ¡ñM;Òðc×”©v áÞVÀÒ “·&?g¨ãʹ4¿ $1 †ëÏ. ‰õâ I† §F?5 ...
Amphenol AMAO Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Direct ive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like ...
NovaSensor NPH Series - amphenol-sensors.com
2. FSO with 1.5 mA input excitation. 3. Best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted.
PCB Piezotronics | Measure vibration, pressure, force, and more
2 o) ch 1 ouupur seisor ac power switch sensor signal condffloner (red) led's unless otherwise specified tolerances are: model series drawn 3/27/13 checked engineer 3/27/13 ajp pcb piezotromcs 3425 walden ave. depew, ny 14043 (716) 684001 e-mail: sales@pcb.com dwg. no. dimensions in inches decimals xx xxx ±.010 angles ± 2 degrees
WBX045X20Fx00 - Amphenol Antenna Solutions
Connectors, Type, Location 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1690 x 234 x 77 mm 66.5 x 9.2 x 3.0 in Weight without Mounting Brackets 10 kg 22 lbs