Search Results for ベンツ 新型c ev 撤回
EU RoHS II CoC - amphenol-aerospace.com
21‐033909‐121 YES CONTACT, PIN, TWINAX 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
EU RoHS II Declaration - amphenol-aerospace.com
6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers.
Stingray 9 - Amphenol Ltd
Compact, low-profile metal-shelled connectors; Withstands rain, dust, dirt and chemicals; IP68 sealing: 1 hour at 2m immersion; Meets DEF-STAN 00-35 requirements
2C4U3MD120X06F040s4BR-GPS Archives - Amphenol Antenna Solutions
2C4U3MD120X06F040s4BR-GPS Archives - Amphenol Antenna Solutions
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
M1012 Series - amphenol-aerospace.com
Less than ±3% (no load to full load, –20°C to +50°C). Backup Backup (full load, 0°C to+50°C) > 10 minutes Charge time from de-pleted to full capacity (0°C to +40°C): < 6 hours Battery life expectancy: at least 1000 cycles. Output Voltage: Up to 230VAC /400VDC Frequency: Up to 800 Hz Real Power: Up to 1250 W Apparent power: Up to 1500 VA
Leap | Products - Amphenol Aerospace
Operating temperatures from -40°F (-40°C) to 185°F (85°C) Shock: (500g;1ms) per MIL STD-883 Method 2002.4; Vibration: 20g in the 20-2000Hz frequency range per MIL STD-883 Method 2007.3; The LEAP® On-Board Transceiver was initially introduced in its commercial version (known as 12TRx) in 2015 by AAOP. It is designed to cater to the demands ...
all sensors
°C. Temperature Ranges. Operating-40°C to 85°C [-40°F to 185°F] Compensated 0°C to 50°C [32°F to 122°F] Storage -40°C to 85°C [-40°F to 185°F] Humidity Limits (non condensing) 0 to 95% RH. Media. non-corrosive gases. Pressure Ranges. Device Pressure Range Proof Pressure. 1. Burst Pressure. 2. 005PG 0 to 5 PSIG 15 PSIG 25 PSIG
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
The BACC5015 connectors are qualified to Boeing Specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
2C4U4VX045X14Fwxys5 - Amphenol Antenna Solutions
Panel, 4.5FT, 20-Port, 45°, (2x) 696-896 | (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
amphe-power-radsok-technology-catalog-amphenol-industrial
The RADSOK® (RADial SOcKet) High Amperage, Low Insertion Force Electrical Terminal provides value to your purchasing, engineering, quality and manufacturing objectives. Amphenol Amphenol Corporation Amphenol Industrial Operations 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157
2C4U3MB180X06F020s4BK-GPS Archives - Amphenol Antenna Solutions
2C4U3MB180X06F020s4BK-GPS Archives - Amphenol Antenna Solutions
Quick-Connex® Field Installable Ethernet - TPC Wire
Operating Temperature -25° to 80°C. Part Numbers. Style PART NO. APPLICATIONS CABLE O.D. RANGE (in.) RJ45 40GBASE-T 40GBit Ethernet: 30808: IEEE 802.3an, Remote Powering PoE, PoE Plus, UPoE and HDBaseT.216" - .413" RJ45 10GBit Ethernet: 30805: IEEE 802.3bq, Remote Powering PoE, PoE Plus, UPoE, 4PPoE and HDBaseT
Service Brochure - kayeinstruments.com
Service Brochure - kayeinstruments.com
UltraPass OverPass Assemblies | High Speed Input Output | Amphenol
UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.
EU RoHS II Declaration - amphenol-aerospace.com
6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers.
2C4U6VT360X06F026s5BR-GPS Archives - Amphenol Antenna Solutions
2C4U6VT360X06F026s5BR-GPS Archives - Amphenol Antenna Solutions