Search Results for マイナンバーカード nfc type
PRODUCT DATA DRAWING
alloy uns s30300, type 1 contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b o-ring: silicone rubber per a-a-59588 , class 2b, grade 50/60 lockwasher: 300 series stainless steel
WiFi Natural Gas Module Datasheet - sgxsensortech.com
configured to access a wireless network type 802.11 b/g/n. The estimated maintenance-free operation on 3xAA (2800mAh) batteries is 6 months, with one WiFi transmission per day. Please note: more daily transmissions will reduce the battery life. Power consumption The typical current consumption of the module is
Thermometrics NTC Cryogenics Thermistors
Thermometrics NTC Cryogenics Thermistors
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications.
MSPE Series Single Pair Ethernet - アンフェノールジャパン ...
2The operating temperature may vary based on the wire / cable type used. Please consult Amphenol with any questions. Signal Characteristics Data Rate: 10 Mb/s up to 1km, per IEEE 802.3cg 100 Mb/s up to 15m, per IEEE 802.3bw 1000 Mb/s up to 40m, per IEEE 802.3bp
TLMP RF CONNECTORS - アンフェノールジャパン株式会社
Electrical Frequency range DC to 60 GHz Insulation Resistance > 5000 MΩ Dielectric Withstanding per MIL-STD-202 Voltage method 301 Contact ResistanceBodies 3 mΩ RF Leakage -105 dB @ 40 GHz VSWRInsulators 1.05 + (.007 x f (GHz) Environmental (per MIL-STD-202)
B3コネクタの使い方|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
B3コネクタの特長-その7- ハイブリッドB3コネクタ. サイズ12又は16の同軸コンタクト,Twinaxコンタクト,パワーコンタクト(D38999シリーズII用),サイズ16の光ファイバコンタクト(Termini)とB3ブラシコンタクトをハイブリッドしたアレンジを利用することで機器の小型化が図れます。
HERMETIC INTERCONNECT SOLUTIONS - アンフェノールジャパン ...
www.martec.solutions 5 M-COAX-XXXX-XX-XX-X(XXX) Note:CablesusedbydefaultwherespecifiedareRG178for50ΩandRG59for 75Ωassemblies ...
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 34840 07/08 STW - SV Microwave
body: stainless steel per ams-5640, uns 30300 (type 1) sleeve, contact & retaining ring: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body: passivated per ams-qq-p-35, type ii
VITA 66.1 and 66.4 - Products | Amphenol Aerospace
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
SMA プラグ - SMA プラグ ケーブルアセンブリ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Sine Systems - www.sineco
CABLE RATING: UL TYPE CL2 OR PLTC, CSA AWM I/II A/B,FT4 FLAME RATING,300V,80°C, CABLE JACKET MATERIAL: PVC COLOR: GRAY CONDUCTOR INSULATION: PVC NUMBER OF CONDUCTORS: (2)15AWG (2)18AWG TECHNICAL DATA: 25.40MM 58.84MM. Title: G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMN54AD01M.dwg
2X 0-80 UNF-2B THRU SPRING PIN - アンフェノールジャパン ...
alloy uns s30300, type 1; or astm a582 type 303, cond. a contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body: passivated per ams-2700 contacts: gold per astm b488, type ii, code c, class 1.27, over nickel ...
EXCEL|MATE CC - アンフェノールジャパン株式会社
AC TypE 2 COUplER FOR EVSE SIDE Vehicle connector Socket-outlet plug Compliant with IEC 62196-2 standard 2-II a. Configuration: 250V | (16A), 20A, 32A or 63A | 1-phase 480V | (16A), 20A, 32A or 63A | 3-phase AC TypE 2 COUplER FOR EV SIDE Electronic lock and Solenoid lock both available 3 positions (120° rotatable): 4 o'clock, 8 o'clock, 12 o'clock
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsEliteC ...
type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y:
MMA - アンフェノールジャパン株式会社
RoHS Chem Film (MIL-DTL-5541, Type II, Class 3) OD Chromate, Tin, Gold, Zinc Nickel, Yellow CAD or Nickel Fluorocarbon Polymer (Durmalon)" Hardware & Polarizing Keys Stainless Steel Passivated or Nickel Plated Inserts Thermoset or Thermoplastic ---Aluminum Alloy Same as Shell Grommets & Face Seal Fluorosilicone Elastomer ---
B A2 - Amphenol Sine
type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations.
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
D38999 Series II - JT lightweight connectors with EMI/EMP protection for sensitive systems. Space saving ruggedized filter connectors
誘導弾用インターコネクト製品
・ mil-prf-39012適合rfコネクタ:sma、smb、type-n、tnc、bncなど ・ 一括パネル接続ブラインドメイトコネクタ(mil-prf-31031適合): bma、bmma、bz、bmz ・ 超小型ブラインドメイトコネクタ:smp、smpm、smps ・ 高周波バヨネット嵌合コネクタ: zma ・ mil-prf-55339適合 ...