Search Results for ワゴンrだかくせんさー
Amphenol
R Receptacle W/O Keyway A 5.7mm 120A B Busbar P W/ Flange S IP67 O Orange NO KEYWAY T Threaded 16C 16mm2 Crimp (100A max.) 25C 25mm2 Crimp (120A max.) 0 90° B 8.0mm 200A B Busbar T Threaded 25C 25mm2 Crimp (120A max.) 35C 35mm2 Crimp (150A max.) B Black 1 180° IR Receptacle W/ Keyway 50C 50mm2 Crimp (200A max.) N W/O C Flange** 10.3mm 300A B ...
radsok-power-connectors-catalog-amphenol-industrial
T&R packaging is available Contact plating available in gold and silver Operating temperatures range: -40~125℃ Durability: 100+ mating cycles Surface mount compatible Application Easily configured to fit any applications 1 RADSERT™ Type Example Part Number Rated Current Application Mated Part Above Board (Solder) C10-737495~499-001
18.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60004 ) SMP Straight Female ( 1221-4009 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
Amphenol Aerospace
Contact, Socket, Coaxial Type JT-R, Crimp (MIL-C-38999 Series II) Installation Instructions See table on reverse side for coaxial cable recommended, type assembly instructions code, stripping dimensions, tool selector settings, crimping tool, positioner and insertion/removal tool information. Type Assy. Figure I A Strip cable as illustrated.
Amphenol Pcd Quick Mount Relay Sockets
4X R. 055 MAX.625 3X Ø .200 1.406 1.406.200 TYP.200 TYP 1.170 1.000 MAX.068.890 C D E A B C E D Configuration Replaces MIL-PRF-12883/40 Mates with M83536, 83726 & MS27709 Relays 31. Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Quick Mount Relay Sockets ...
6.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMA Bulkhead Female ( 2946-6012 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz
6.0 ± 0.2 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) SMP R/A Female ( 1222-4005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
E E Y Y SECTION Y-Y - Amphenol Sine
r ef toc mp n 2 2 mh pm 24-01-18 24 -0 18 0.5 0.1.05 1 4. 0 p 6. 3 2 p 52.7 83.0 cable od p3.0 - p7.0mm catalogue pn shell finish contact finish backshell finish qm2p nickel nickel sleeve and tip matt black qm2pb-au matt black gold sleeve and tip matt black revision history rev description date chg no
Amphenol
r a a h d p 0 4-2 4 m p m h e n o l y y m d d 110°ref main polarizing keyway Ø40.1 42.0 12.8 2.6 1 11/16-18 unef thread size 12 contacts (6 places) 6 size 8 contacts (1 places) 6 smooth ring adapter - green | Ø50.8 47.6 Ø37.7 duramate a2-- modify product name 11aug20 ian tommy 7. receptacle is supplied with dust cap.
EU RoHS II CoC - amphenol-aerospace.com
8 nô ø‡ «× ô¦ ©³üÇ£ õ5uO¯ ½RƒñA²› È0 ©Èü) zr :RzK/¹ Tå«· mÌQgKÖ6Ì n o/ :ÁO@éYäê…£· Þ¸ç œ@˜H£YŤ°‡öøÿ(k.s«NµÅô”ª#ˆ8ñ- ©»qàC qYÕ8'é ºúr±¨0 0+, Ú²mÅæ± ,W ˆ uÁ ø W¼ ¤R{œ 2žê© N ¿ : º2Ä O†rš ¥a2Tp @ØÒ î ¯ËñK·v- °óë-C7^ ÷ô(‰£§Yˆ†ž5ÏÖ ...
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 48 0000000016 00000 n 0000001529 00000 n 0000001626 00000 n 0000001894 00000 n 0000002020 00000 n 0000002152 00000 n 0000002177 00000 n 0000002777 00000 n 0000002802 00000 n 0000003264 00000 n 0000004666 00000 n 0000005744 00000 n 0000006913 00000 n 0000007049 00000 n 0000007074 00000 n 0000007382 00000 n 0000008837 00000 n 0000008969 00000 n ...
12.0 ± 0.2 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40007 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
18.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) VITA 67.3 SMPS Female Backplane Contact ( 3821-40023 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
12.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) 2.4mm Straight Male ( SF1611-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
6.0 ± 0 - SV Microwave
P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPS Straight Female ( 3821-40029 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %âãÏÓ 4 0 obj > endobj xref 4 40 0000000016 00000 n 0000001303 00000 n 0000001400 00000 n 0000001631 00000 n 0000037257 00000 n 0000048888 00000 n 0000049014 00000 n 0000049146 00000 n 0000049282 00000 n 0000049414 00000 n 0000049483 00000 n 0000049563 00000 n 0000075355 00000 n 0000075613 00000 n 0000076073 00000 n 0000076098 00000 n 0000076701 00000 n 0000076770 00000 n ...
18.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) 2.92mm Straight Male ( SF1511-60071 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz