Search Results for 令和6年 jal 厳重注意
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack IP67 RG-174 LL 6 Inches 095-820-157-006 BNC Plug to BNC Plug Adapter 50 Ohm Straight Bulkhead Hermetic 000-75500 AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm 336309-12-0150
M23 - Amphenol Australia
Standard power insert arrangements from 6-9 positions, up to 630V and 28A. Signal arrangements range from 12-17 positions, up to 160V and 10A. The Hybrid DMC series ensures a compact, robust delivery system for power, signal and communication in one connector by utilizing an Ethernet™ quad element design for decentralized systems and daisy ...
Premises Enclosure “Infinity Premises Enclosure” IPE
9.1” x 9.3” x 2.6” 230.4 x 235.4 x 66.1 Bulkhead 1 Port SC/APC (expandable to 3 max) Impact Test at -40C 5ft/lbs on all surfaces Drop Test at -40C 5ft onto concrete surface 4 times High Temperature Storage/ Mold Test 14 days at +75C Temperature Cycling With Humidity 150 days cycling from -40C to +60C with 95% humidity
Popular Pin Retention Designs - Amphenol CS
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025. Popular. Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017.
Bedienungsanleitung GB-Serie Analog - Temposonics
4 Temposonics® GB-Serie Analog Betriebsanleitung 2.3 Montage, Inbetriebnahme und Bedienung Die Positionssensoren sind nur in einem sicherheitstechnisch ein-wandfreien Zustand zu benutzen.
Control/Instrumentation Thermo-Trex 2000 Cable - TPC Wire
41127 6 AWG 177 0.310 115 55003 41104 22/3 11 0.238 37 55001 41134 16/4 31 0.345 74 55002 41140 16/16 15 0.630 285 55006 41139 12/4 55 0.415 132 55004 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative Engineered to Resist Flexing
Data Sheet E-Series EH Analog - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The EH sensors meet the requirements of EMC Directives 2014/30/EU, UKSI 2016 No. 1091 and TR ZU 020/2011 Operating pressure 7 mm (0.28 in.) rod Ø: 300 bar (4351 psi), 450 bar (6527 psi) peak
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252143
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm
SMA Female PCB Compression Mount Connector, 2 Hole
SV Microwave offers SMA Female PCB Compression Mount Connector, 2 Hole SF2921-6920 with high mighty performance. Explore in live!
Mini-BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Part Search Results - Positronic
Power Connection Systems Catalog Revision: G6. Flagship power connector, including mixed density, featuring an extensive offering of contacts . Catalog Changes/Additions Supplement
SIM2B80V - Amphenol Air LB
SIME9901PN Module For crimped contacts Pin With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N . SIMM3023SN Module For crimped contacts Socket Without peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N ...
SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
G42V16312HR | Overpass - Mini Cool Edge IO | Amphenol
Amphenol is one of the leading manufacturers of Wire To Board connector. Contact us today for more details of Overpass - Mini Cool Edge IO connector, Part Number G42V16312HR.
HYPR BUSS Family - Amphenol Sine
6 Position, Receptacle, Size 12 Contacts, (1) 6 Pin, 12 25A (150A Total) 5 of 10. Updated 02-2024 6 of 8 www.amphenol-sine.com Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com • Included wedgelock confirms contact alignment/retention
Model 350C23/ACS-101 Shock, ceramic-shear, ICP® accel., 0.5 mV/g, 10k g ...
Model 350C23/ACS-101 Shock, ceramic-shear, ICP® accel., 0.5 mV/g, 10k g range, filtered, 10-ft Installation and Operating Manual For assistance with the operation of this product,
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Inteligente IRTD 400 - kayeinstruments.com
Padrão de temperatura rastreável altamente preciso para calibrar sensores de -196 a 420°C com uma precisão de +/- 0,025
916705 - Twistflex Hanger Assem - RFS Technologies an Amphenol Company
TF112-CC1-024I TwistFlex 24" (0.6 M)-CPR112G Waveguide Size IEC (EIA): R84 (WR112) Frequency Range, GHz: 7.125 - 8.5; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Installation Hardware. Twistflex Hanger Assembly WR112 / R84, for Tower Round Member ...
Amphenol CO-058BNCX200-035 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 35ft Amphenol CO-058BNCX200-035 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...