Search Results for 削除ファイルの復活
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Yes, the USB Type C port is fully reversible, making it easy to connect a device in either direction.
アダプターはどちらの方向でもシステムに接続できますか?SDI (Serial Digital Interface) defines protocol for video digital interface standardized by the SMPTE (The Society of Motion Picture and Television Engineers) late eighties.
Our impedance matched contacts meet the following requirements: SD-SDI – SMPTE259 – data rate up to 360Mbit/s – RL of -20dB from 5Mhz to 540MHzHD-SDI – SMPTE292M – data rate 1,485GBit/s – RL of ...
All our solutions are based on the same principle that enables you to use a standard USB cordset to obtain a ruggedized military cordset.
All cordsets are not military grade for harsh environments, pay carefully attention to your cordset selection.
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.