Search Results for 厨房no
CUSTOMER OUTLINE DRAWING - アンフェノールジャパン株式会社
item no. 34-1131-12g drawing no. 34-1131-12g amphenol rf www.amphenolrf.com b a scale: 4.0:1.0 sheet 2 of 2 hd-bnc jack pcb through hole dual port title cad file m. hoyack 30-mar-20 approved date b.wyman 02-aug-18 engineer date b.wyman 02-aug-18 drawn date finish configuration level: in work---8552 reference --material
Amphenol NEXUS Technologies
no: o:sclcsed rc or . part number _ p 1 6 (sco cui key brown no. of contacts contact contact 3 xo, 3myl 6 x 0, imm ifjx0, 3mm 7mm 0 , 3mm 0 , .3rntt wire gauge awg 0000 0000 0000 0000 cup clip solder solder solder sol title nexus stamford conn nx-aixw scale ranger or
TN-5 Mounting Techniques - PCB
to inspect the area checking that there are no burrs or other foreign particles interfering with the contact surface. 1.1.2: Wipe clean the mounting surface and spread on a light film of grease, oil or similar coupling fluid prior to installation. Adding a coupling fluid improves vibration transmissibility by filling small voids in the mounting ...
+9& PP $. SROHV FRQQHFWRU Ä è Å
+ljk 9rowdjh &rqqhfwruv $pskhqro $xwrprwlyh &klqd 2shudwlrq 7ldqvkdq 5rdg &kdqj]krx -ldqjvx &klqd 3krqh )d[ kwws zzz dpskhqro dxwr frp +9& pp $. srohv frqqhfwru Ä è Å
About TIMES MICROWAVE SYSTEMS - アンフェノールジャパン ...
China Sales: No. 318 Yuan Shan Road, Shanghai, China 201108 Tel: 86-21-51761234 - Fax:86-21-64424098 8621 3310 0244 FAX: 8621 6350 1398 www.timesmicrowave.com SiO2 Rev 5_031510 12/3/2019 1:24 PM Page 1. SiO2 Specifications: Typical Assembly VSWR Performance Phase vs Temperature Performance Insertion Loss vs Frequency 2000
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
dwg. no. b 6) remove all burrs third angle projection 95077 2985-6035-6038 cage code within t.i.r. west palm beach, fl 33409 unless otherwise specified title: proprietary receptacle sma jack end launch 5) dia.’s on common centers to be concentric 4) surface roughness 63 mil-std-10. 3) cham. 1st & last threads. sv microwave, inc is prohibited.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 1621-60072 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PRODUCT DATA DRAWING - SV Microwave
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60
PRODUCT DATA DRAWING - SV Microwave
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60
VQ549ZD/W Optimised Performance Gas Sensing Head for Mining Type ...
CSA standard C22.2 No. 30-M 1986 and UL standard 1203 as a flame arrestor for Class 1, Groups A, B, C and D. Underwriters Laboratories Inc. recognise the VQ549ZD/W as a component in intrinsically safe single- or multi-gas detectors for use in Class 1, Division 1, Groups A, B, C and D hazardous
65039-032ELF | Basics+|Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of PV® Wire to Board connector system. Contact us today for more details of Mini-Latch Receptacle housing 65039-032ELF.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60
B A3 - Amphenol Sine
the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x athp,8mm, straight receptacle b a3 none 1 1 of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 first release jul.31,18 white tommy notes: unless otherwise specified 1 ...
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
size dwg. no. b material: finish: per asme y14.5m - 1994 e the information contained in this drawing 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf9911-60001 3) break corners & edges .005 r. max. within .005 t.i.r. title: is the sole property of sv microwave, inc. 2) all dimensions are after plating.
SIZE 8 PIN CONTACT - SV Microwave
size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 sf9821-6002 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave ...
PRODUCT DATA DRAWING - SV Microwave
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60
T-SERIES POSITION SENSORS NOW WITH IP68/IP69 AND NEMA 4/4X - Temposonics
Since no moving parts are mounted, the sensors are very durable and require no maintenance. They can also be used where space is at a premium. "We are very pleased to be able to offer our customers the T-Series TH position sensors now with higher ratings," explains Dr.-Ing. Eugen Davidoff, Approvals Manager at Temposonics.
71607-305LF | DUBOX® | Amphenol
77315-101-05LF. BergStik®, Board to Board connector, Unshrouded Header, Through Hole, Single Row, 5 Positions 2.54 mm (0.100in) Pitch, Right Angle
PRODUCT DATA DRAWING - SV Microwave
alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 bellows: electro-deposited gold over nickel insulators: ptfe per astm d1710, type i, grade 1, class b gaskets: silicone rubber per a-a-59588, class 2b, grade 50/60