Search Results for 川崎kx-03
NPI-19 NovaSensor Sensors
NPI-19 Series Medium Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Biomedical instruments • Refrigeration and HVAC controls
NPI-19 NovaSensor Sensors
NPI-19 Series Medium Pressure Sensors Applications • Process control systems • Hydraulic systems and valves • Biomedical instruments • Refrigeration and HVAC controls
SS175 High Chirp, 1kW, 0° Tilted Element™, No Connector, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The high-frequency band, transmitting between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
NPX1 NovaSensor Sensors
General Operating Temperature-40°F to 257°F (-40°C to 125°C) Storage Temperature-67°F to 257°F (-55°C to 125°C) Battery Supply Voltage 2.1 to 3.6 V (3.0 V typical)
Thermal Overcurrent Circuit Breaker 1410-L1/L4 1
1 - 48 www.e-t-a.com Issue A Thermal Overcurrent Circuit Breaker 1410-L1/L4 1 Dimensions Internal connection diagram 25 1.8 12.5 20.1 17 15 1.8 8.6 12.8 0.8 5 6±0,2 mounting holes.642 ±.008
B285 Medium Chirp, 1kW, w/ FB, Garmin 12-Pin, DT
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B285 High Wide Chirp, 1kW w/ FB, No Connector, DT
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SS75 High Chirp, 600W, 12° Tilt, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version