Search Results for 日本債券ベアファンド(5倍型)
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 --6 VSS Ground Supply 7 --8 SIG Analog Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout Output Option: Amplified Analog. 4 Output Option: Digital Serial (14 bit) Parameter Units Min Typ Max Notes Digital Performance
C146 ハウジング C146 10N024 500 2|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
C146 Q コンパクトタイプのインサート C146 10A005 500 12
heavy|mate® - C146 Q 圧着式、5+PE、オスインサート: 品番: C146 10A005 500 12 : シリーズ名: 産業用角型コネクタ heavy|mate® - C 146: サブシリーズ名: 産業用角型コネクタ heavy|mate® - C146 Q: 注記: 圧着コンタクトは別途ご注文ください: 一般特性: コンタクト数 : 5 + PE ...
1211-40170-40172.PDD - svmicrowave.com
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 48 0000000016 00000 n 0000001477 00000 n 0000001574 00000 n 0000001858 00000 n 0000001984 00000 n 0000005910 00000 n 0000009542 00000 n 0000013270 00000 n 0000013402 00000 n 0000015735 00000 n 0000019447 00000 n 0000022962 00000 n 0000023089 00000 n 0000026092 00000 n 0000029094 00000 n 0000029163 ...
C146 D (高密度)インサート C146 10A064 005 2|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
C146 ハウジング C146 10N025 600 2|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
NTC Type NDK - amphenol-sensors.com
2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords: epoxy-coated chip thermistors; thermistor; Thermometrics
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
2.3 different heights are available. 3.Low profile type. 4.Side and end stackable. 5.Twist free construction. Environmental data Solderability (IEC 60068-2-54. Ta) :245℃±3℃, 5s Resistance to soldering heat (IEC 60068-2-20. Tb) : -Through hole mount components :260℃, 10s. 产品料号编码原则-
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
STA2 2.5 ms VDD ramp up to analog operation T WUP1 Wake-up Time 0.5 ms Sleep to Active State interface communication T WUP2 2 ms Sleep to Active State analog operation Symbol Parameter Limits Unit Min Typ Max V SS Voltage Reference 0 - 0 V Vdd Supply Voltage 2.5 3.3 5.5 V P Over Pressure - - 20,000 mBar VHBM1 Electrostatic Discharge Tolerance ...
NTC Type NDP - amphenol-sensors.com
12000 5 3740 ± 1% 257 (125) NDP123C5R1 NDP123C5R2 NDP123C5R3 NDP123C5R5 NDP123C5R10 See separate tables for resistance - temperature data. Options • Other resistance values within the ranges shown; e.g. code NDP152C2R1 for 1500 ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
www.svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;ŽÅ$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à J ! Œß(J˜Œ@FœX Ì i ø™QÍW/ ¼ À ‰¢ ’ ᧼ e41 ’7A * ‘&ŒkHÆðóQ ÃOÏ ù ’_ N ?zç-rn criR J¨ØŤWD#½bó¬ø} o Oß íŸ Ä0Lö ...
EU RoHS Declaration - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1515 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷K^ZÇVR ±ãXJÒ¢é -m6 éPR ýøÎ.)š¢)EV 0¸äÌœ¹ ™õãG_@p"Á)µ % á ™$‚3(|„ì1~£(aÒ tœX Ì â´ ų̈ú«—Cè½ À qÎÁð hü).A M ƒá›¨ H§ ã †cøùhØ?†ŸžÁð þ ýáãGï‚EÎ-aL.M A »˜ Š¨Ó+6Ïòß ...
Declaration of Conformity to RoHS - SV Microwave
Q@ Q@ ÕÜV6ÒM4‘à `³»°U@;’x KNñ†“«Ý, š¦ u3dˆá¹GcŽOæŸ+z‹™- £E R QE ðwü uÿ(ÎÕ?ì`Ó ôcWóÙ_Пü uÿ(ÎÕ?ì`Ó ôcWóÙ_®pGü‹ŸøŸä Äü@ÿ‘¢ÿ üÙýj~Ï_ò@¼ ÿbý‡þ“G]…qÿ³×ü / ÿØ¿aÿ¤Ñ×a_“Öþ$½Yû= áÇÑ Ÿ©ø³KÑn|›ÍKO´› ¶Mp‘¶=pNjåÜWÖÑÍ ‘Í €2:0ep ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED C REV. DCN 40136 10 ...
5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after plating. the information contained in this drawing 4) cham. 1st & last threads. e dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15'
Series Five Lightweight Military Circular Connectors
Amphenol Series Five Connectors combine all capabilities of D38999 connectors in a lighter, smaller, and more compact package to support aerospace application
INFOtaINmeNt ScreeN - el-cab.com.pl
Contrast 3.000 : 1 5.000 : 1 3.000 : 1 Colours 16.7 million, 24 Bit Viewing angle H:178°, V:178° ultra-wide viewing Housing anodised aluminium Weight approx. 6.5 kg approx. 8 kg approx. 12 kg approx. 9.5 kg Operating voltage 24 V-DC (16.8 V – 32 V) Operating temperature 0 °C to +50 °C (Depending on design and vehicle integration)
EU RoHS Declaration - SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1517 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;ŽÅ$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à J ! Œß(J˜Œ@FœX Ì i ø™QÍW/ ¼ À ‰¢ ’ ᧼ e41 ’7A * ‘&ŒkHÆðóQ ÃOÏ ù ’_ N ?zç-rn criR J¨ØŤWD#½bó¬ø} o Oß íŸ Ä0Lö ...
3811-60051-60052.PDD - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 41 0000000016 00000 n 0000001327 00000 n 0000001424 00000 n 0000001708 00000 n 0000001834 00000 n 0000004374 00000 n 0000004505 00000 n 0000006356 00000 n 0000008427 00000 n 0000010469 00000 n 0000012674 00000 n 0000014543 00000 n 0000014670 00000 n 0000016751 00000 n 0000018648 00000 n 0000018717 ...
ABB Offshore 01 Systems Ltd - martec.solutions
www.martec.solutions 01 CASE STUDY ABB Offshore Systems Ltd Connector for sub-sea drilling operation ABB Offshore Systems Ltd is an ABB Oil, Gas & Petrochemical