Search Results for 春日電機7.5kw スターデルタ始動器
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm | 142146-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm
Model J356A03 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Size - Height .28 in 7.10 mm Size - Length .28 in 7.10 mm Size - Width .28 in 7.10 mm Weight .04 oz 1.2 gm TLD - TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4 Excitation Voltage 23 to 30 VDC 23 to 30 VDC Output Bias Voltage 9.5 to 17 VDC 9.5 to 17 VDC W - Water Resistant Cable
B5 TITLE - Amphenol Sine
notes:(unless otherwise specified) 1. material: 1.1. contact body:copper alloy. 1.2. positioning clip:copper alloy. 1.3. crown contact:copper alloy.
Yagi Antennas 7014385 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Gearbox monitoring tutorial - Wilcoxon Sensing Technologies
7 Gearbox tutorial May 2012 | Wilcoxon Sensing Technologies proprietary. Condition monitoring • Condition monitoring requires that you know your equipment and understand what is normal for it. • Establish good baseline data and know how the machines respond to the
SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMB Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
MCX Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector MCX Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
eco mate Overmolded Cable Assemblies - Amphenol Sine
7 Pos Female Receptacle, UL1015, 16AWG Leads, 0.5 Length Length Indicator Chart Replace XXX with: Length (Meters) 003 0.3 Meter 005 0.5 Meter 010 1 Meter 020 2 Meter 030 3 Meter 050 5 Meter 070 7 Meter 100 10 Meter 150 15 Meter 4 Position - Molded Cable Assemblies and Receptacles
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
SMPM Product Series Solutions Guide Catalog
www.amphenolrf.com 7 Straight Jacks – Full Detent (continued) Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-196J-51P Individual Bag Surface Mount 26.5 925-202J-51P Individual Bag Through Hole 26.5 925-202J-51PT Tape & Reel Through Hole 26.5 925-204J-51P Individual Bag Surface Mount 10 925-204J-51PT Tape & Reel Surface ...
Model 378B11 | PCB Piezotronics
Model 378B11:1/2-inch pressure, prepolarized microphone and preamplifier, TEDS programmed
Thermo-Trex® Reflective Fiberglass Ultra-Sleeve High Temperature Sleeving
Reflective Fiberglass Ultra-Sleeve High Temperature Sleeving is a protective sleeve that is ideal for those areas where your cable runs through a particularly harsh environment of flash heat or flame, chemical or mechanical abuse.
B150M Chirp-ready Tilted Element Thru-hull - Airmar
Fixed 0° tilted version for 0 to 7° hull deadrise angles; Find an Airmar Certified Installer/Dealer Near You! Features. Depth and fast-response water-temperature sensing; 300 W of power with a maximum depth of 183 m (600') Medium frequency: 95 to 155 kHz;
G-Series GP/GH Analog/Digital Outputs - Temposonics
2 Temposonics Product overview G-Series sensors feature a microprocessor-based design with enhanced diagnostics and programmability offering the flexibility to fit a wide
hc18a | Amphenol Global Search | Amphenol
Plug A Orange HC18A-S32 Plug B Gray HC18B-S32 Plug C Blue HC18C-S32 Plug A Orange HC18A-S32-2 Plug B Gray HC18B-S32-S Plug C Blue HC18C-S32-2 I-2 32 Way Rec & Plug Connector Family. www.amphenol-tpi.com Receptacle Terminal Type Amphenol ...
Model iT401 Intelligent Transmitter Series Alarm Operating guide
Figure 7 - Jumper for 4-20mA IN/OUT Figure 5 – Left side label . 97017 Rev B.1 10/18 Page 7 of 23 3.2 Mounting and removal The iT401 alarm module mounts to a standard 35mm DIN “T” rail. Each module uses 22.5mm of DIN rail length. A spring-loaded clip on the rear of the module secures the iT401 to the DIN rail. ...
ALUMALIGHT BACKSHELLS - Amphenol PCD
visit amphenolpcd.com ion alumalight band lock emi/rfi bel1 s s l 10 03 3 c w s basic part # angle coupling connector group shell size entry size standard length & figure
Executive Leadership - Amphenol
Our leadership team remains committed to our shared responsibility of generating value for our customers, employees and shareholders while also minimizing our impact on the environment and being a positive force in our communities. Of our 20 executive leaders, five were born outside of the United States and four identify as under-represented minorities (Black or African American, Hispanic or ...
Cable assembly in compliance with SIEMENS 6FX Standard - Lutze
6 7 Helical cables- Manufactured to meet your specifications, our helical cables are suitable for high mechanical loads such as high-performance machines, lifting platforms and lots of other moving applications. Also highly suited for use outside for millions of load changes without failure!