Search Results for 格安スマホ タブレット 2台持ち
Upgrade Your Lab With Amphenol RF Precision Test Cables
Amphenol RF introduces additional precision phase stable test cable configurations ideal for test and measurement applications requiring reliable performance through 20 GHz.
Dipole Arrays S.M2-145 - amphenolprocom.com
2-stack dipole phased array: S.M2-145: 135 - 155 MHz: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here. Explore all Brackets and Mounts.
10174566-050000LF | Battery Connector | Amphenol
Battery Header, Right Angle, 2.5mm Pitch, 5pin, Gold Flash. 10174587-050000LF. 2.5mm Pitch, Vertical, Header, Gold Flash. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
SIM CONNECTOR > Download - 암페놀-대신전자정밀(주)
커넥터,하이 파워 커넥터,하네스,전자통신부품 제조,도소매 등 전기회로 개폐, 보호 및 접속 장치 제조업체
RJE711881441 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE711881441.
Building Acoustics | PCB Piezotronics
BAS001 Omnidirectional Source. The BAS001 Source is designed to generate omnidirectional sound fields for making standard compliant measurements including: reverberation time (ISO 3382, ASTM E2235), building acoustics (insertion loss, acoustic absorption area, etc: ISO 140-4 ISO 140-3, ASTM E336, ASTM E90, DIN 55 210).
Amphenol CO-058TNCRPTN-003 Reverse Polarity TNC (RP-TNC) Male to Type N ...
Buy 3 ft Amphenol CO-058TNCRPTN-003 Cables Factory-Direct: RG58 Reverse Polarity TNC (RP-TNC) to Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-TNC Male and Type N Male connectors for a reliable low-loss cable connection for your RF equipment. Quickly and easily use this RP-TNC to Type N RG58 Coax Cable to conndect your RP-TNC compatible WiFi ...
hc18b-s32 | Amphenol Global Search | Amphenol
S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2 HC HC18C-S32-2 Terminal Type
33500202302 - Amphenol Air LB
Accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
'Push-Button' coil squib connector
Î wire size: 0,5mm2 Î RFI/EMI protection: coil stock Connector interface: Î Ø11mm “Daimler” interface Î code A (green) C (yellow) Dimensional characteristics: Amphenol Automotive Connection Systems Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China. ...
www.kayeinstruments.com
www.kayeinstruments.com
Model J353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
2 2 3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
2306 | Amphenol Global Search | Amphenol
The AC 2306–FL provides mounting for up to six mini-T1 span line repeaters and one Fault Locate (FL) filter. The AC 2306–FL accommodates either 238-type non-protected or 239-type protected repeaters.
Solderless PCB Edge Launch Connectors - SV Microwave
Male SMA, 2.92mm, 2.4mm, and 1.85mm series available; Cost effective solutions for testing; Durable and rugged design; Customized PCB footprint design through simulation optimization available; Adjustable to accommodate multiple PCB thicknesses; Minimal reflections through impedance matched PCB Launch. Applications: 5G Wireless; RF test and ...
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.76 in x 1.03 in x 0.66 in 19.3 mm x 26.2 mm x 16.8 mm Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Mounting Thread Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
A 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF3311-60014-2S from SV Microwave.
Koppler PRO-DIR 80-200 - AMPHENOL PROCOM
Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Alle Leistungssplitter/-teiler anzeigen. Koppler. Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more.
Model 485B12 | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
NDAAFJ-0005 | QSFP 100G Straight Cable Assembly | Amphenol
QSFP Cable Assembly, Passive, 26AWG, 2M, 28G / Lane, Jacket
8638PPS4005LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Contacts 8638 Pin Solder Bucket 40A, >200 Cycles