Search Results for 海外投資家 2024年4月第3週
Datasheet - cabelcon.com
2150 - 3000 MHz -28 dB -30.4 dB 2150 - 3000 MHz -0.13 dB -0.08 dB Temperature Intermodulation IM3 Installing -5° to +50° C 3rd Order (@2x+37dBm) -160 dBc Operating -40° to +70° C Storing -40° to +70° C Inner Conductor Resistance (@ 1 A DC) <0.6 mΩ Sealing Test Insulation Resistance ...
AHDP04-24-16PR-BRA 16 Positions, Receptacle, Pin, Shell Siz - Amphenol Sine
AHDP04-24-16PR-BRA 16 Positions, Receptacle, Pin, Shell Size 24, Standard Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap-on).
Huang Heming, secretary of Siming District Party Committee, and leaders ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Kaye IRTD 400 - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
71991-302LF | DUBOX® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 4 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
SMP Female to SMA Male 12" Cable Assembly for .047 Cable
SV Microwave presents the SMP Female to SMA Male 12" Cable Assembly for .047 Cable 7012-1325. Check out the product stock details here!
AT60-12-0166-LP Size 12 Stamped & Formed Contact, Nickel Pl - Amphenol Sine
AT60-12-0166-LP Size 12 Stamped & Formed Contact, Nickel Plating, Male, 25A, Wire Range 12-14AWG, Loose Pieces, Bag of 50. Comparable to PN# 1060-12-0166
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 45 0000000016 00000 n 0000001409 00000 n 0000001506 00000 n 0000001772 00000 n 0000001898 00000 n 0000002029 00000 n 0000002155 00000 n 0000004316 00000 n 0000004448 00000 n 0000007769 00000 n 0000011065 00000 n 0000014267 00000 n 0000017681 00000 n 0000021360 00000 n 0000025353 00000 n ...
R509LM Chirp-ready Thru-hull External Mount - Airmar
3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2-3 kW, low and medium-frequency transducer. The Chirp-ready R509LM delivers the deep-water performance of the low frequency down to 3048 m (10000') plus the detailed ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 8018-6005 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1
TechnicalSpecifications - SGX Sensortech
©SGXSensortech2012-2022 DS-0358-SGX-HF-10,Issue1,10-Feb-2022,Page2/3 Dimensions CrossSensitivity Gas Formula TestConcentration SensorReading Arsine NH3 CO CL2 H2 H2S NO F2 SiH4 0.5ppm 0ppm CarbonMonoxide 100ppm 0ppm Chlorine Hydrogen 1ppm 100ppm 0.7ppm 0ppm HydrogenSulphide NitricOxide 50ppm 20ppm 0ppm ≈13ppm Fluorine 10ppm ≈0.7ppm Silane ...
Model 378B02 1/2 prepolarized free-field condenser microphone, 50 ... - PCB
IEC 1094-4 establishes specifications for the mechanical dimensions and certain electroacoustic characteristics for standard indus-trial microphones. The performance specification sheet supplied with each PCB microphone identifies the standards to which the microphone is compliant. 3.0 Setting up a Microphone Measurement System
300639 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 17, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Optical Sub-Assembly Based Media Converters Using Quadrax
Quadrax is a size 8 keyed contact with 4 or 8 pins used in high speed copper signaling applications. The embedding of a TOSA/TOSA into this component provides the ability to utilize a Quadrax connector for media converter applications. ROSA/TOSA components are available in all major fiber protocols to include 850nm multi-mode, 1300nm multi-mode ...
18 element Yagi 420 - 450 MHz 7019435 - amphenolprocom.com
3 dB Beamwidth, E-Plane 27 ° 3 dB Beamwidth, H-Plane 28 ° Impedance 50 Ω Gain 14 dBd (16.2 dBi) VSWR < 1.5:1 Front-To-Back Ratio > 25 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium
:9 9KXOKY - アンフェノールジャパン株式会社
W ^ ] } v u Z v } o / v µ ] o ( } u } ] v ( } u ] } v ô ô ô r ï ò ð r õ ì í í { Á Á Á X u Z v } o r ] v µ ] o X } u. W ^ ] } v u Z v } o / v µ ] o ...
B A1 - Amphenol Sine
3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-08s* (* = seal type) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-08pn-sra a1 release new drawing 15jul20 vito o f: sh: re v: dwg no:
68015-103HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,3 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Amphenol All Sensors Products | All Sensors
Pressure Max: 5 Units: IN H2O Operating Temperature:-40 to 85 C Supply Voltage: 3.63 Vdc Honeywell PN: Supply Voltage: 3.63 Vdc