Search Results for 海外投資家 2024年4月第3週
Maretron | Depth/Speed/Temp - gemeco.com
Maretron Depth/Speed/Temp. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.2. Efficient use of radio spectrum: EN 301 166 v2.1.1:2016 Chapter 7.4: Unwanted emissions in the spurious domain Chapter 8.9.3: Limits of spurious radiation RoHS Directive 2011/65/EU and amending directive (EU)2015/863 EN IEC 63000:2018 Technical documentation for the assessment of electrical and
Module For crimped contacts Pin Without peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Pitanja | Amfenol Socapex
Povratak PS serija: Pover Devices Solutions. Pretvarači snage; Jedinice za distribuciju električne energije; USB tasteri i ekstenderi
Paddlewheel and Valve Kit for Thru-hull Triducers®
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B164 50/200kHz, 1kW, 0° Tilt, Garmin 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Receptacle Short Nut housing option 2 Modules Composite Standard ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
SIM3MK1220SDP - Amphenol Air LB
Module With straight PCB contacts Socket Without peripheral sealing Contacts #20 Tin-plated with Lead Polarization D Serie3 Fluorinated silicone
MILVA NGVA D38999 כבלים ומגשרים - | אמפנול סוקפקס
חברת Amphenol Socapex מציעה ערכות כבלים ומגשרים MILVA NGVA D38999 באיכות גבוהה שנבדקו על-ידי היצרן ומוכנים להתקנה בהתאם לתקני MILVA NVGA. מוצרים אלה מתוכננים לספק קישוריות אמינה בסביבות תובעניות, כולל כלי רכב קרקעיים, צריחי נשק הנשלטים ...
Circular Medical Cable Connector | Pulse-Lok Connector 310477
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 310477
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance March 8, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Directional Coupler - amphenol-antennas.com
Directional Coupler ADC-xx-WBH-XP-NF-CC Directional Coupler | 698-4000 MHz | N Female Ordering Options 40 dB Coupler Model Number (xx) ADC-40-WBH-XP-NF-CC
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
CS4500 2-Wire PC Board - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Item # NX303AB1B, Push-Button Switches with Contact 3
10 Amps at 28 VDC (Resistive Load) 5 Amps at 28 VDC (Inductive Load) 3 Amps at 28 VDC (Lamp Load) Type 7 Contact Arrangement: Ratings are one-half amps : Mechanical Life: 500,000 Cycles : Plunger: Glass filled nylon : Plunger Travel.085 inch (approx.) Action: Momentary : Operating Force: 3 to 5 lbs : Weight.050 lb maximum : Case
00131590338 - Amphenol Air LB
Pillar bolt cover 3 terminals
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
• Designed to meet EN61000-4-2, level 2 HR Radiation Immunity • Designed to meet EN61000-4-3 Magnetic Immunity • Designed to meet EN61000-4-8 Radiated Emissions • Designed to meet EN55022, Class B ROHS • Per 2011/65/EU WEEE • Per 2012/19/EU Electrical Power Input • 4.3VDC – 7.0VDC Average Current @ 6.0 VDC with 100k pull up ...