Search Results for 育成就労制度 2024年12月26日
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max
el-cab.com.pl
2. oach Multimedia Solutions| C Coach Multimedia Solutions | 3. Coach Multimedia Solutions. Infotainment and functionality on tour. Bosch Car Multimedia stands for product innovat
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 1 PAIR SM FIBER Length, ft Model Number 10 HBF058-08U1S1-10F1 15 HBF058-08U1S1-15F1 20 HBF058-08U1S1-20F1 30 HBF058-08U1S1-30F1
UNIT: mm - amphenol-fuyang.com
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Modus W Series - amphenol-sensors.com
Pluggable terminal block for wire 14 to 26 AWG. Mating connector is supplied Connection to enclosure ground is provided. Connector rating 10 Amps/300 V Material Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material Aluminum Alloy #A380 Cover screws M4 stainless steel non-magnetic Finish
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-T... 2 www.e-t-a.de 1708 1 Ordering information Type No. 8340 circuit breaker with toggle actuator Mounting Trail mounting Configuration
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 Series Specifications 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.0 mA input excitation, 10 VDC for NPI-19VC.
Type YP Series - amphenol-sensors.com
30Vdc 120 YQS8123 YPAL4.60N 4.6 250 500 1.0 90 6.5 3.5 12.0 0.6 25 30Vdc 120 YQS8103 YPAL0013N 13 120 240 0.7 50 4.5 3.5 10.0 0.5 25 80Vdc 120 YPBL0055 55 50 100 0.7 24 4 3.5 7.5 0.5 35 265Vrms 80 YQS8119 YPCJ0150N 150 15 45 0.2 6.0 4.5 5.0 9.0 0.5 25 265Vrms 110 YQS8121 YPCL0120N 120 35 80 0.4 10 6.5 5.0 12.0 0.6 25
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
HB078-S-10U3-S6J - HYBRIFLEX ™ Standard, Cabling Solution for 3 RRU
Title: HB078-S-10U3-S6J - HYBRIFLEX ™ Standard, Cabling Solution for 3 RRU : Created Date: 2/7/2025 1:00:26 AM
PRODUCT DATA DRAWING 01 PRELIMINARY 07/12 FED DATE APPROVED
stw 08/22/12 fed 07/27/12 rohs compliant 3x .312 7.92 hex. rp 1/4-36 uns-2a panel 21.92 3.66 max thickness.863.144.787±.006 19.99±0.15 product data drawing material: body, insert hex nut & clamp nut: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196, ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max
TRIM-SET-L38-E01 - Combination preparation tool (Universal Trimming ...
Title: TRIM-SET-L38-E01 - Combination preparation tool (Universal Trimming Tool), CELLFLEX ® Cable 3/8" for connector family OMNI FIT Premium E01 : Created Date: 11/10/2024 6:35:22 AM
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
el-cab.com.pl
ÿØÿá+ ExifMM* a ´ ª ° ¸ ( 1 À 2 Þê ò‡i P -ÆÀ' -ÆÀ' Adobe Photoshop CS6 (Windows)2018:01:17 15:39:47 ê 0221 ÿÿ ‰ ê B ê ž ¦ ( ® XH H ÿØÿí Adobe_CM ÿî Adobed€ ÿÛ„ ÿÀ q " ÿÝ ÿÄ ? 3 ! 1 AQa "q 2 ‘¡±B#$ RÁb34r‚ÑC %’Sðáñcs5 ¢²ƒ&D“TdE£t6 ÒUâeò³„ÃÓuãóF'”¤…´•ÄÔäô¥µÅÕåõVfv†–¦¶ÆÖæö7GWgw‡—§·Ç×ç ...
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Electronic Circuit Protector ESX10-TC DC 12 V
l Width per unit only 12.5 mm. l Rail mounting l Ease of wiring through busbar LINE+ and 0 V. l Additional versions with ATEX approval available. Marking: II 3G Ex nA IIB T4 Gc X ESX10-TC...-E Please observe separate operating instructions: Operating data Operating voltage U S DC 12 V (9...18 V) Current rating I N fixed current ratings:
2013-12-24 The Annual Award and Dinner for Y2013
From:Amphenol Author:Admin Clicks:16834times PubTime:2013/12/24 0:00 To extend our hearty thanks to all the ASTers and unsung heroes for the remarkable achievement as we have played significant roles in achieving as result, on Dec. 24 th ,2013, our company held the annual award and dinner party in International Conference Center Hotel Xiamen to ...