Search Results for 育成就労制度 2024年12月26日
L4A-NMNM-30-P - andrew.com
2500.0 12.09 3.685 0.63 2700.0 12.627 3.849 0.6 3000.0 13.407 4.086 0.57 3400.0 14.401 4.389 0.53 3600.0 14.882 4.536 0.51 3700.0 15.118 4.608 0.5 3800.0 15.353 4.679 0.5 3900.0 15.585 4.75 0.49 4000.0 15.815 4.82 0.48 4100.0 16.042 4.889 0.48 4200.0 16.268 4.958 0.47 4300.0 16.492 5.027 0.46 4400.0 16.714 5.094 0.46 4500.0 16.934 5.161 0.45
Nylon Straight and 90° Grip-Seals - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
HBF058-13U1SS3-15FS - HYBRIFLEX - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
PRO-TRI 88/136-174/216-...
50 W Triplexer for the 0 - 88 MHz, 136 - 174 MHz and 216 - 960 MHz ranges
Product sheet - amphenol-antennas.com
- MA203L09 - MA203L09 MA233L05 without ratchet base VHF Antenna with ratchet base & fibre glass shroud Type : MA203L09 Frequency : 156 - 162 Description : Fibre antenna
SmartBoat - 4 Input / 4 Run-Detect / 4 Relay, W/ CAN2 and Serial
Airmar Technology SmartBoat - 4 Input / 4 Run-Detect / 4 Relay, W/ CAN2 and Serial
C146 M モジュール型インサート C146 B03 801 E8|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
≥ 10 12 Ω: 接触抵抗: DIN EN 60512-2, Test 2a / IEC 60512-2 Test 2a : ≤ 1 mΩ 空間距離 > 14 mm: 沿面距離 > 14 mm: 通電容量: DIN EN 60512-3, Test 5b / IEC 60512-2 Test 5b : 軽減曲線をご参照ください。 汚染度: DIN EN 60664-1 / IEC 60664-1 : 3 : 耐候性: 耐候性試験: DIN EN 60068-1 / IEC 60068-1 : 40 ...
Temposonics
Connector system M12 for Sensor E-Series Embedded. Technical Bulletin. Temposonics ® Magnetostrictive Linear Position Sensors. Temposonics. GmbH & Co. KG
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- dcn 47174 02/18 gpf approved: checked: drawn: gpf 02/07/18 gpf 02/07/18 vb 02/07/18 rohs compliant.2817.14.2115.36 .0651.65.1403.56 a.2225.64.2827.16
NovaSensor NPH Series Solid State Low Pressure Sensors
Input Impedance (12) 3200 Ω ±25% Output Impedance 5000 Ω ±20% Bridge Impedance 5000 Ω ±20% Environmental Temperature Range Operating(9) –40 to 257 °F (-40°C to 125°C) Compensated 32 to 158 °F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 1 x 106 cycles Mechanical (1) Weight ...
NovaSensor P112 Medium Pressure Sensor Die - amphenol-sensors.com
offered in a miniature 2.7mm x 3.2 mm (0.10 in x 0.12 in) die. When excited with 1.0 mA, the P112 produces a millivolt output that is proportional to input pressure. The P112 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed in the die.
6.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4009 ) 2.4mm Straight Male ( SF1611-60003 )
Lieferantenhandbuch Rev. 07 22.04.2024 DE-final - Amphenol
^ ] î À } v í ô (lqh 3 )0($ pxvv ]x mhghu %hpxvwhuxqj huvwhoow e]z hujlq]w zhughq 'lhvh pxvv ehlp /lhihudqwhq dxiehzdkuw zhughq xqg dxi :xqvfk vriruw yhui jedu e]z yru 2uw hlqvhkedu vhlq
DVD 2024 - Amphenol Socapex
Amphenol est heureux d'annoncer sa participation au DVD Fair 2024, l'événement de premier plan pour les acteurs de l'équipement terrestre. Rejoignez-nous du 10 au 14 septembre pour découvrir nos solutions de pointe adaptées aux besoins évolutifs de l'industrie mondiale de la défense. À quoi s'attendre :
SMA Male to SMA Male 24" Cable Assembly for .047 Cable
SMA Male to SMA Male 12" Cable Assembly for .047 Cable Available Inventory: 263. 7029-2556 SMA Cable Assemblies 7029-2556 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800; Mon-Fri 8:00-5:00; Contact Us
Non-Magnetic RF Interconnects - svmicrowave.com
• DC to 26.5 GHz (SMA) and DC to 65 GHz (SMPM) Non-Magnetic RF Interconnects Image Part Number Description 3221-40131 SMPM Female Non-Magnetic Connector for Ø.047” Cable 3221-40132 SMPM Female Non-Magnetic Connector for Ø.085” Cable 3211-40118 SMPM Male Non-Magnetic PCB Surface Mount Connector, SB
300-12-016 - Sheet1
300-12-016 without the written permission of n/a any reproduction in part or as a whole finish: is the sole property of sv microwave, inc. interpret dimensions and tolerances the information contained in this drawing per asme y14.5m - 1994 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030
Uncategorized Archives • Page 2 of 2 • The "Ask the Cable Guy" Blog:
Today’s question comes to us from Bill J. in Ohio:Hello Cable Guy! I could sure use your help…I am a small business owner in a technology-heavy industry that is relying more and more on cloud-based application, storage and management systems; for both internal use as well as remote access by end-users, i.e. clients, subscribers and affiliates. …
10037912-102LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of mechanical guidance modules. Contact us today for more details of airmax , part number 10037912-102LF.
SKAPP120SN0601 - Sheet1
1.12 free length 0 12.08 17.76 26.55 120 ld flex socket d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 angles: ---ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no..025 rev scale: 4:1 sheet 2 of 2 skapp120sn0601 a www.ardentconcepts.com in part or as a whole without the written permission of property of ...