Search Results for 電子部品パーツ 4極 スイッチ 両極切
NovaSensor P111 Medium Silicon Pressure Sensor Die
Long Term Stability of FSO 0.2 %FSO 4 1. 0 KPaA for absolute sensors, 0 KPaG for differential or gage sensors. 2. Best fit straight line. 3. Between 32°F and 158°F (0°C and 70°C). 4. Typical value over one year. 5. All values measured at 77°F (25°C) and 1 mA excitation, unless otherwise noted. Shipping and Handling
2 Sensor for Automotive Applications - amphenol-sensors.com
• 5,000 ppm to 4% CO2: +/- 10% of the reading • 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate Characteristics: • Active Mode: 5 seconds sample rate • •Low Power Mode: 15 seconds sample rate • •Sleep Mode: 5 minute sample rate
Llave de memoria USB3-C robusta para entornos difíciles
La llave de memoria USB3-C cuenta con una interfaz USB 3.2 Gen1 Tipo-C, que ofrece una transferencia de datos a alta velocidad de hasta 5 Gb/s, al tiempo que mantiene la compatibilidad con USB 2.0. Su mecanismo de acoplamiento Tri Start Thread MIL-DTL-38999 Serie III garantiza una conexión segura y resistente a las vibraciones, mientras que su diseño sellado IP68 protege contra el polvo y ...
MC-K14S-12-72 | ANDREW
60.960 mm | 2.4 in: Stand-off Distance 914.4 mm | 36 in: Material specifications. Material Type Hot dip galvanized steel: Mechanical specifications. Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC ...
HYBRIFLEX TRIM-SET-H12-001 / TRIM-SET-H78-001 Cable TRIM-SET-H58-001 ...
4 2 8 9-0 4 HYBRIFLEX® Cable Instruction 10000014289-04 TRIM-SET-H12-001 / TRIM-SET-H78-001 TRIM-SET-H58-001 / TRIM-SET-H114-001 Trimming Tool HYBRIFLEX 12 / 58 / 78 / 114 These instructions are written for qualified and experienced personnel. Please study them carefully before starting any work. Any liability or
KEINE MECHANISCHEN BEWEGLICHEN TEILE ROBUSTE KONSTRUKTION FÜR HEAVY ...
Das Unternehmen 4 Raue Umgebungsbedingungen 6 Alle Motor- und Hydrauliköle messbar 7 Flexibilität und Kompatibilität 8 Tankgeometrie-Anpassung 9 Integrierter, zweiter Ausgang 10 Sensor-Ausgänge 11 Technische Daten 12 Anleitung zur Bestimmung der Parameter 14 Anschlüsse und Ausführungen 29 Bestellnummernübersicht32 Parametrierblatt35
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
C146 ハウジング C146 21R024 802 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
Thermal automotive Mini-CBE 1620- - el-cab.com.pl
Typical time/current characteristic curve at +23 °C / +73.4 °F All dimensions without tolerances are for reference only. In the interest of improved design, performance and cost effectiveness the right to make changes in these specifications without notice is reserved. Product markings may not be exactly as the ordering codes.
connector data | Amphenol Global Search | Amphenol
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector.
Thermal-Magnetic Circuit Breaker 2210-S2..
Thermal-Magnetic Circuit Breaker 2210-S2.. Issue B(300710) www.e-t-a.com 2 - 11 2 Description Typical applications Ordering information Technical data One, two and three pole thermal-magnetic circuit breakers with
Pompa cyrkulacyjna U4855.06 24V Aquavent 6000C Spheros/Valeo, pobór ...
Pompa cyrkulacyjna U4855.06 24V Aquavent 6000C Spheros/Valeo, pobór mocy 210W (0,4 bar), ok. 6000l/h, wtyczka Packard Delphi. Nr producenta 2710189A. Stan: Nowy produkt
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Figure 4 below. Figure 4: Setup Menu The factory default settings are: • Temp - Off • Psy. Cal. Options - Off • Device auto off - 3 mins • Back Light - 0 mins (off) Use the LEFT and RIGHT arrow keys to scroll to the desired option, and the UP and DOWN arrow keys to set the desired selection. Once selected, wait for the meter to return to
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) F/O CABLE SPECIFICATIONS Number of F/O Pairs 4 PRODUCT DATASHEET FR-N-4SM-01-xxF1 Series HYBRIFLEX® RRH Optical Fiber Cable, 4 Pair, Ruggedized Bend-Insensitive Single-Mode Fiber, DLC to DLC/FullAXS Compatible Connectors FR-N-4SM-01-xxF1 Series REV : C REV DATE : 26 Mar 2021 www.rfstechnologies.com
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Thermal Hysteresis of Zero % FSO ±0.25 ±0.25 3, 4 Position Sensitivity % FSO/g 0.2 0.1 5 Notes: 1. All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach ...
Coach smartRadio 7 620 210 042 Coach smartPanel 7 620 210 041
MPEG 4, MFi-IAP2 microSD | MPEG 1, MPEG 2, MPEG 4 Audio Audio, CVBS Video 75 Ω Ausgangsleistung 4 x 20 W / 4 x 40 W | einstellbar Display Punktmatrix | bernsteinfarben Betriebstemperatur -20 °C bis +70 °C Lagertemperatur -40 °C bis +85 °C Gewicht etwa 1040 g Normen CE, UN ECE R10 Geprüft gemäß UN ECE R118
C146 ハウジング C146 21R010 652 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
UNIT: mm - Amphenol Fuyang
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
Datenblatt - el-cab.com.pl
The Dover USB80 (7 620 000 120/122) incorporates a 4-channel AF output stage rated at 4x20 W output power. The 4-channel output stage is designed for the connection of 2 loudspeakers at the front and 2 at the rear. The volume balance between front and rear is adjusted using FAD in the audio menu of the Dover USB80.