Search Results for 電子部品パーツ 4極 スイッチ 両極切
Technical features - rfstechnologies.com
2600 13,7 (4,18) 58 (60) 66 (68) 2700 14,95 (4,56) 61 (63) 69 (71) External Document Links Notes Coupling loss as well as longitudinal attenuation of RADIAFLEX® cables are measured by the free space method according to IEC 61196-4. • Coupling loss values are measured with a radial (below 650 MHz) or parallel (above 650 MHz) orientated dipole ...
1.0-2.3 Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
MICRO USB 3.0 CONNECTOR - Amphenol CS
• 1.8A for contact 1 & 4 (USB 3.0 Standard-A & Standard-B/Power-B) • 0.25A for all other contacts • Dielectric Withstand Voltage: 100VAC • Temperature Rise: 30ºC max. ENVIRONMENTAL • Operating Temperature: -25°C to 85°C MECHANICAL PERFORMANCE • Mating Force: 35N max. • Unmating Force: 8N min.
Model 607M83 Industrial 3-Wire Accelerometer Installation and ... - PCB
within 3 to 4 ft-lbs. (4.1 to 5.4 nm) fig 3: thread the sensor's hex nut onto the mounting stud. position the cable or connector to the desired location and hand tighten the hex nut. fig 4: tighten the hex nut using a torque wrench to within 2 to 3 ft-lbs (2.7 to 4.1 nm) while holding the cable or connector in the desired location.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Size (Height x Length x Width) 0.45 in x 0.45 in x 0.45 in 11.4 mm x 11.4 mm x 11.4 mm Weight(without cable) 0.16 oz 4.5 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
Accelerometer Shock Sensitivity Calibration Using a Pneumatic Exciter - PCB
4) the longer barrel and larger reservoir allows increased momentum, and therefore higher shock range with longer durations, 5) the side panels can swing fully out of the way to access all internal parts, and are on lift-off hinges for ease of maintenance (such as removing debris from worn padding from inside the barrel),
ASRN7A22S - Amphenol Air LB
Plug ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 2
GS-12-093 PRODUCT SPECIFICATION - amphenol-cs.com
4.4.5 astm-d-4565: physical and environmental performance properties of insulation and jacket for telcommunications 4.4.6 astm-d-4566: electrical performance properties of isulation and jecket for telecommunication wire and cable,test standard method 4.4.7 usb universal serial bus specification 4.5 fci specifications
Band-Pass Filters for the 80 MHz Band - amphenolprocom.com
Model BPF 4/1-250 BPF 4/2-250 BPF 4/3-250 Frequency 66 - 88 MHz Max. Input Power 350 W @ 0.5 dB IL 150 W @ 2.0 dB IL 350 W @ 1.0 dB IL 150 W @ 4.0 dB IL 350 W @ 1.5 dB IL 150 W @ 6.0 dB IL Insertion Loss Adjustable 0.4 - 2.0 dB Adjustable 0.8 - 4.0 dB Adjustable 1.2 - 6.0 dB Impedance 50 Ω Attenuation See figure 1 See figure 2 See figure 3
offers.tpcwire.com
%PDF-1.6 %âãÏÓ 3264 0 obj > endobj 3307 0 obj >/Filter/FlateDecode/ID[]/Index[3264 59]/Info 3263 0 R/Length 179/Prev 12848965/Root 3265 0 R/Size 3323/Type/XRef/W ...
SIME0108PNFBR - Amphenol Air LB
Module With angled PCD contacts (SIM monomodule) Pin With peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization N
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) CABLE JACKET UV-Protection Individual and External Jacket Yes PRODUCT DATASHEET HB012-05U1S1-180F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-DLC Connectors, 180 ft HB012-05U1S1-180F REV : A REV DATE : 21 Mar 2022 www.rfstechnologies.com
Charles Universal Broadband Enclosure Site Support Family CUBE ...
4. Open the battery compartment to allow access to mounting holes. 5. Ensure that the CUBE is parallel to the pad surface as it is placed onto the pad and that it aligns with the holes in the pad and the gasket. Dress the cable/conduit so that
APXVBBL20H_43-C-I20 - 6-Ports, - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
www.amphenol-sensors.com
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 2 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
ABS Coaxial Cable Product Type: T11Q60/40-V (CATV) Black
ABS Coaxial Cable Product Type: T11Q60/40-V (CATV) Black Document: t6q6040-v (catv) black_1.8ghz18.docx Revision: 12.12.2018 Page: 2 of 2
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
B1R B1RE Package Rev A - allsensors.com
5 4 3 2 1 all sensors name date q.a. mfg appr. eng appr. checked proprietary and confidential the information contained in this drawing is the sole property of all sensors corporation. any reproduction in part or as a whole without the written permission of all sensors corporation is prohibited. title:
Tapper - amphenol-antennas.com
Tapper | 4.3/10 Female REV120617CC www.amphenol-antennas.com 1 of 1 Ordering Options Model Number (xx) TP-20ML-43F-CC Electrical Characteristics Frequency Range (MHz) 698-2700 VSWR ≤ 1.35 Power Handling Average 500 W Peak 1.5 kW IM3 (2x20W) ≤ -153 dBc Impedance 50Ω Insertion Loss (main line) 0.1 ±0.1 dB Coupling 20 dB Coupling Tolerance ...
Amphenol PCD Shenzhen
plug, 2+2 pin, optional alternate position , interlock, 2.5 to 4 mm2 individually shielded wire ex40302a. receptacle, 3+2 pin, alternate position a,red ex40302b. receptacle, 3+2 pin, alternate position b,black ex40302c. receptacle, 3+2 pin, alternate position c,yellow ex40302e. receptacle, 3+2 pin, alternate position e,blue ...