Search Results for 電子部品パーツ 4極 スイッチ 両極切
AirMax VS2 BACKPLANE CONNECTOR SYSTEM - Amphenol CS
• 3, 4 and 5 pair backplane and coplanar versions are available • Same product covers a wide range of customer applications • Available with 0.5mm or 0.4mm compliant pins • 0.5mm vias provide a drop-in replacement for VS parts • Improved SI with the 0.4mm tails, same as VSe
AI / Machine Learning - Amphenol
compliant Available in 4.00mm. 8.00mm, 5.20mm and 9.20mm height, right angle . and vertical orientation with SMT . mechanical hold-downs. PCIe ® Gen 4/5/6 • X1, X4, X8, X16, X24, X32 standard links • 1.00mm pitch, vertical and right angle with . options for ridge, locked latch, side latch, blade hold down, open wall
SMB Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
LED Strip Status Summary - marport.com
Connect a sensor to one of the 4 charging connectors of the Dock to display its level of charge. Using the Virtual Charger Room. You can configure the latest generation of sensors from Scala2 Virtual Charger Room when they are connected to the Dock. Interface with Mosa2. LED Strip Status Summary.
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm)
TEMPOSONICS III
4 to 20 mA, 20 to 4 mA, 0 to 20 mA or 20 to 0 mA 2 Pink Return for Pin 1 3 Yellow Output #2 (Displacement or Velocity) * 0 to 10 Vdc, 10 to 0 Vdc 4 to 20 mA, 20 to 4 mA, 0 to 20 mA or 20 to 0 mA 4 Green Return for Pin 3 5 Red or Brown + 24 Vdc (+20%, -15%), Customer Supplied 6 White DC Ground 7 - No Connection RG Connector
Model CS640B92 | PCB Piezotronics
Model CS640B92:Intrinsically safe (CSA only) vibration sensor, 4 to 20 mA output, 0 to 2 in/sec pk, 3 to 1k Hz, top exit, 36” flying leads . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano ...
4 pin connector | Amphenol Global Search | Amphenol
pin a +exc. pin b +sig. pin c -sig. pin d -exc. pin e teds data pin f teds ground 2 2 2 3 3 model 084a90 connector protector shown: optional on all 1203/m1203 series and 1403/m1403 single bridge load cells standard on 1403/m1403 series dual bridge load cells 3.21 [5.4].21 [5.4] connector "b" dual bridge only.25 [6.4].62 [15.7]
COAXIAL LOADS (I) - PRL 1W, PRL 3W, PRL 15W, PRL 30W - AMPHENOL PROCOM
Model Product No. PRL 1W: 210000640: Add to quote: PRL 3W: 210000869: Add to quote: PRL 15W: 210000553: Add to quote: PRL 30W: 210000554: Add to quote
쿼드랙스 접점 - 고속 접점 | Amphenol Socapex
Amphenol Socapex의 쿼드랙스 접점은 낮은 전력 소비로 높은 데이터 전송 속도를 제공하도록 설계되어 이더넷, AFDX(항공 전자 공학 전이중 스위치 이더넷), 조종석 디스플레이 및 기내 엔터테인먼트와 같은 다양한 응용 제품에 이상적인 선택입니다. 이 접점은 접점 크기 8로 제공되며 EN3155-074 및 075에 대한 ...
date | Amphenol Global Search | Amphenol
Space ST Fiber Optic Connector Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Specification Measurement/Detail Insertion Loss 0.75 dB (MIL-C-83522 allows for 1.0 dB) Return Loss > 30 dB (multimode) Tensile Loading > 230 N Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020
2008-5-11 快乐母亲节_Amphenol Assembletech
From:安费诺 Author:管理员 Clicks:14303times PubTime:2008/5/11 0:00
直头,屏蔽 - 电子 - Amphenol-gec
系列:PowerLok系列类型:直头,屏蔽连接器类型:插头安培::300安培芯位:3芯...
2015年5月份月度明星_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Model 604B11 | PCB Piezotronics
Model 604B11:Triaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 10-ft integral cable, triaxial single point
D38999 Serie III TV-CTV - Serie 38999 | Amphenol Socapex
Die Steckverbinder der Serie38999 III sind für den Einsatz in rauen militärischen und industriellen Umgebungen konzipiert. Diese Serie bietet eine breite Palette von Kontaktanordnungen und Gehäusetypen und ist damit eine ideale Wahl für Anwendungen, die maximale Gewichts- und Platzeinsparungen erfordern.
Duplexfilter DPF 70/...-125 - AMPHENOL PROCOM
Duplexfilter für Feststationen mit hohen Leistungen im Bereich von 400–475 MHz. Durch Verwendung großer Kavitäten mit 125 mm ø wird eine hohe Güte (Q) und somit ein sehr schmaler Duplexabstand erzielt.
Model 084B04 | PCB Piezotronics
Model 084B04:Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05)
Xiamen Profile-Amphenol Assembletech
Amphenol Corporation was founded in 1932 and is a leading global connector manufacturer and a Nasdaq industry leader. It has over 100 branches worldwide and employs more than 70,000 people.