Search Results for 아이폰16 16프로맥스 체감
00175830102 - Amphenol Air LB
Grounding Module 1758 With individual mounting brackets 10 contacts #16
Plug Reversed rack 2 Modules Metallic Shielded Black nickel ...
Plug Reversed rack 2 Modules Metallic Shielded Black nickel Polarization E Not mounted
www.amphenol-sensors.com
%PDF-1.6 %âãÏÓ 451 0 obj >stream rÚU[|¼ AT x}}W ›ÁŠeóþ¾/ Q©J ƒ Àv »öD=nÔ.Ï®õñW- Såãjçâ×;ü"Pžö1ÜŠ$ªK1 YŸ9 7á˜× Ík„ ¿ cŒ™ây NŸ™ ¾ k_2ªn 2 > JdB10_`CÂ=«ä%òï£ >æ¯: 3 ø ² H… ¸:\ÖÁ ˆš,¤[Û›fÛ $ÿëzB¿ŽÐý ^Ý ˆ0´EeÃê # 3ž® —æø‚#l‘ïšVkC ù'AÑ ýï TzCŒ"TY© 3`Q ïP $>qQï éˆÊ µ#YŽÖS¯oÐ æ±Ã¦9 ...
SIM2S112A - Amphenol Air LB
SIM splice With cable clamp With flange Polarization A
ASRS1A12S - Amphenol Air LB
Splice ASR not metallized 10 socket contacts size 22 (A1) Polarizing 2
SS175 Medium Chirp, 1kW, 20° Tilt, Furuno 10-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Brazil - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Amphenol
15 / 16 1,0 G 1,56 25 / 12 1,5 G 2,36 60 / 100 / 8 3,0 G 3,58 160 / 4 4,0 G 5,69 500 / 0 8,5 G 9,04 Kupplungsdrehmomente / Couplings torques / Force d’accouplement priétés électriques Werte sind im verkabelten Zustand geben / Values are given in wired condition /
ASRS7A23P - Amphenol Air LB
Plug ASR Non metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
Model 656A90 4 to 20 mA output, 0.0 to 0.5 in/sec RMS, 3.5 to 2.0 ... - PCB
Model 656A90 4 to 20 mA output, 0.0 to 0.5 in/sec RMS, 3.5 to 2.0 kHz, top exit, 4 pin, M12 Installation and Operating Manual For assistance with the operation of this product,
Receptacle SIM serie3 Short flanged 2 modules Metallic Shielded Olive ...
Receptacle SIM serie3 Short flanged 2 modules Metallic Shielded Olive drab cadmium Without polarization
B175 Medium Chirp, 1kW, 20° Tilt, Humminbird #9, DT
B175 Medium Chirp, 1kW, 20° Tilt, Humminbird #9, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SIM2S102A - Amphenol Air LB
SIM splice With flange Polarization A
Receptacle Flanged 4 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
ASRS7A23P - Amphenol Air LB
Plug ASR Non metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
NPI-19 Series NovaSensor Low Pressure Sensors
Recommended O-Ring NPI-19A; 0.66 in x 0.039 in (16.76 mm x 1 mm) NPI-19A; 0.66 in x 0.039 in (16.76 mm x 1 mm) Compensated Performance (1.5 mA) (10 VDC) Parameter Notes Units Minimum Type Maximum Units Minimum Type Maximum Offset mV -2 ±1 2 mV -2 ±1 2 Full Scale Output 2.5 PSI mV 50 125 200 mV 72 75 78 5 PSI mV 50 125 200 mV 74 75 76
amphenol-ns.com
%PDF-1.6 %âãÏÓ 3626 0 obj > endobj 3647 0 obj >/Filter/FlateDecode/ID[]/Index[3626 38]/Info 3625 0 R/Length 105/Prev 1067094/Root 3627 0 R/Size 3664/Type/XRef/W[1 ...