Search Results for 아이폰16 16프로맥스 체감
M81714/67 Series II Socket Junction Modules Composite Socket Junction ...
M81714/67-16 M81714/67-18 M81714/67-19 M81714/67-20 Military Equivalent P/N Composite Socket Junction Module Mounting Tracks *Size 12 Modules require two mounting positions AAB 0.518 1.036 1.554 2.072 2.590 3.108 3.626 4.144 4.662 5.180 5.698 6.216 6.734 7.252 7.770 8.288 8.806 9.324 9.842 Product Description 60.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
EU RoHS II CoC - amphenol-aerospace.com
July 16, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
RO Q 0H S - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SGX - SGX Sensortech Ask for price
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
AT04-6P-L012 6 Position Receptacle Flange Mount Connector, - Amphenol Sine
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE. AUTK-16 Size 16 Contact Adjustable Crimping Tool. REQUEST A QUOTE. CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only.
AHDM06-24-31PR Plug, Size 24, 31 positions, Pin, reduced di - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-16-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16.
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B B3 - Amphenol Sine
1" 3/16-18 unef thread Ø31.7 33.7 ref notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:3a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see ...
MICRO-D BANDIT INTEGRAL BACKSHELL - Amphenol Canada
A C O: +1 (416) 291-4401 • E: . HOW-TO-ORDER MICRO-D BANDIT 9. WIRE COLOR/FINISH 1 All White (M83513 STD) 2 All Yellow 3 Solid wire uninsulated, tin plated 4 Solid wire uninsulated, gold plated 5 Color coded per MIL-STD-681 system 1 6 1st 10 colors black thru white repeated (M83513 STD) 10. WIRE LENGTH INCHES (+1.00/-0.00) A 18.00 B 36.00 C 72.00 D 0.50 (solid wire only)
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
CPC-connector series overmoulded - CONEC
Search Tips. You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results.
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol
16# Ø2.0MM Ø3.2MM 14 - 24AWG A2 -- UPDATE NOTES Jun-22-2017 Nick TOMMY A3 -- UPDATE DRAWING Mar-20-2018 White Tommy SEALING PLUGS CAN BE PURCHASED SEPARATELY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Amphenol Connector Reference Guide - Volume 2
Contact sizes 12 through 22D plus size 8, 12, 16 coax, and size 8 twinax; Removable crimp, PCB, wire wrap, coax, triax, twinax, and high-speed quadrax and differential twinax contacts; Fiber optics available with MIL-PRF-29504 termini, MT ferrule termini, and ARINC 801 termini;
ATSeries 18 Pos - Amphenol Sine
16 13A 18 Position - AT Series™ Accessories AT16-1518S-CAP Protective Cover for 12, 15, 18 Position AT Series™ Plugs, Black Body - ATBS-PS-1805 Backshell for 15 & 18 Pos, AT Series™, Black Body - AT11-310-1605 Contact Removal Tool, Plastic, Size 16 - Updated 04/2022 5 of 5
REQUIRES CONTACT RETENTION WEDGE AW12P - Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.