Search Results for 아이폰16 16프로맥스 체감
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
.042 (1.07) .048/.044 (1.16).062 (1.57) 2985-6036 .093 (2.36) "A" 2985-6037.073 (1.85).037/.033 (0.88) 2985-6038 PART No. THICKNESS 2985-6035 BOARD DIMENSION.093 (2.36) .099/.095 (2.46) .042 (1.07) NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title:
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION DATE STW
rohs compliant 4x .102.202 x 82 incl. 6.35 ±0.03 1.120 ±.002 28.45 ±0.05 ±.001 13.97 ±0.03 4x.550 ±.001 18.42 ±0.03 2x.120 ±.001 3.05 ±0.03
RTS012N3S03 Receptacle, square flange, 3 positions, size 12,
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
FRONT AND REAR MOUNT 1 2 FORONT MOUNT REAR MOUNT 2 Amphenol
16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) 7 contact size and rear seal wire range:-- tommy at04-2p-l012 40.5 31.8 43.4 3.8 17.2 20.1 30.4 22.5 7 requires contact retention wedge aw2p 4x Ø4.32 a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 at04-2p-l012 2p receptacle ...
SGX - Quality Documentation
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
gd 12/16/85 mal 10/12/15 dal 10/12/15 3x .0401.62515.88 1.14128.98 material: body, contact, crimp ring & coupling nut: brass per astm b16, alloy uns no. c36000. lock ring: phosphor bronze per astm b159, alloy 51000. outer contact: beryllium copper per astm b194, alloy no. uns c17200.
Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
C-AT15-12PX-BMXX REV A2 - Amphenol
$7 3; %0;; 5(/($6( 1(: '5$:,1* -81 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C ... - Amphenol
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ ; .(<:$< 5(9'(6&5,37,21 '$7(5(9,6,216
Infrared Sensor Application Note 1 A Background to Gas Sensing by Non ...
the target gas. Therefore it is safer to operate in either the 3 to 5 micron or 8 to 16 micron windows where many useful gas lines exist. The 3 to 5 micron window is chosen because: • There are useful absorption lines at 4.2 microns for CO 2 sensing and at 3.0 to 3.5 microns for hydrocarbon sensing. See Figs. 2 to 7.
Advantages Micro38999 - Amphenol Aerospace
0 0 1 8 16 – – 750 pf UHF 2 0 0 3 10 19 – – 2500 pf VHF 2 0 2 8 20 28 – – 7000 pf VHF 1 5 9 17 23 40 – – VHF-1 Typical Capacitance = 7,000 pf Typical Capacitance = 2,500 pf Min. 4,900 pf Max. 12,000 pf Band G, Type Pi Temp. F CO1MHz 3MHz 10MHz 30MHz100MHz 300MHz 1000MHz –55°C – 1 2 8 21 44 61 65 Room 1.27M 1 6 18 42 62 72 75
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 16, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable)
SSI Technologies - Application Note FT-AN9 Fluid-Trac® Focus Tube Adaptor
SSI Technologies - Application Note FT-AN9. Fluid-Trac® Focus Tube Adaptor Product Description. The Fluid-Trac® Focus Tube Adaptor (FTA) is designed to be mated to SSI Technologies, Inc. Fluid-trac unit with
C01630C00610012 6+PE Male receptacle with solder terminatio - Amphenol Sine
C01630C00610012 6+PE Male receptacle with solder termination, silver plated contacts. Comparable to 09-4219-00-07, CA6GS
14 - Amphenol Sine
M C091 11DXXX 002 4 U Material: Carle 02.07.13 Oberfläche: 2:1 14 (14-a) C091 11D014 002 4 U 12 (12-a) C091 11D012 002 4 U 8 (08-a) C091 11D008 002 4 U 7 (07-b) C091 11D107 002 4 U 7 (07-a) C091 11D007 002 4 U 6 (06-a) C091 11D006 002 4 U 5 (05-b) C091 11D105 002 4 U 5 (05-a) C091 11D005 002 4 U 4 (04-a) C091 11D004 002 4 U 3 (03-a) C091 11D003 002 4 U Contact arrangement View on mating side ...
C-ATP13-4P-BM0XXXX REV A2 - Amphenol
Title: C:\Users\jhead\Desktop\BoardLock Deutsch Crosses\AT13\C-ATP13-4P-BM0XXXX_REV_A2.dwg Author: JHead Created Date: 8/3/2020 2:57:49 PM